2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

031-220G-RFX

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Mounting Feature
MF
Operating Level
OL
Isolated
ISOLATED
Low PIM
LPIM
Frequency Max
FMAX
Temp Max
TMAX
Temp Min
TMIN
Non-Magnetic
NM
Adapter Side 1 Series
AS1SERIES
Adapter Side 1 Style
AS1STYLE
1
031-220G-RFX
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
Nickel
Brass
50
Delrin
Not Rated
Bulkhead
Commercial
No
No
4
85
-40
No
BNC
Jack
Show compressed display (1 product)
Order number031-220G-RFX
Latest change29.10.2020 11:39:10
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties