2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PSMP-MSLD-PCSEM

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Gender
GENDER
Operating Level
OL
Isolated
ISOLATED
Low PIM
LPIM
Frequency Max
FM
Temp Max
TMAX
Temp Min
TMIN
Non-Magnetic
NM
1
PSMP-MSLD-PCSEM
RF Connector PSMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
Gold
Brass
50
PEEK
Not Rated
Jack
Commercial
No
No
10
165
-65
No
Show compressed display (1 product)
Order numberPSMP-MSLD-PCSEM
Latest change03.11.2020 09:29:37
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties