2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

031-34179-1

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Cable Group
CG
Cable Type
CT
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Gender
GENDER
Isolated
ISOLATED
Low PIM
LPIM
Frequency Max
FM
Temp Max
TMAX
Temp Min
TMIN
Non-Magnetic
NM
1
031-34179-1
RF Connector Twinax Right Angle Clamp Plug Non-Constant Impedance
Nickel
Brass
TW
Twinax Style Group
Non-Constant
PTFE
Not Rated
Plug
No
No
0.5
165
-65
No
Show compressed display (1 product)
Order number031-34179-1
Latest change30.10.2020 12:49:34
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties