2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A3176102NMG - BLACK FOSTER 15 SPOT 4000K NMG

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
apparent load
APPARENT_LOAD
arkoslight_apparent load
ARKOSLIGHT_APPARENT_LOAD
arkoslight_beam angle
ARKOSLIGHT_BEAM_ANGLE
arkoslight_cct
ARKOSLIGHT_CCT
arkoslight_color
ARKOSLIGHT_COLOR
arkoslight_cri
ARKOSLIGHT_CRI
arkoslight_dimming
ARKOSLIGHT_DIMMING
arkoslight_efficiency
ARKOSLIGHT_EFFICIENCY
arkoslight_fixture type
ARKOSLIGHT_FIXTURE_TYPE
arkoslight_ies
ARKOSLIGHT_IES
arkoslight_ip
ARKOSLIGHT_IP
1
2
3
4
5
6
7
8
9
10
11
12
A3176102N - BLACK FOSTER 15 SPOT 4000K N
31.500
31.500
19
4000
Matt black
CRI>90
No Dim | DALI | Push | 1-10V
90%
CUSTOM SYSTEMS
A317 61 02 BLACK FOSTER 15 4000K CRI90 19.ies
20
A3176000N - BLACK FOSTER 15 FLOOD 2700K N
31.500
31.500
38
2700
Matt black
CRI>90
No Dim | DALI | Push | 1-10V
92%
CUSTOM SYSTEMS
A317 60 00 BLACK FOSTER 15 2700K CRI90.ies
20
A3176002NMG - BLACK FOSTER 15 FLOOD 4000K NMG
31.500
31.500
38
4000
Matt black-Metallized gold
CRI>90
No Dim | DALI | Push | 1-10V
92%
CUSTOM SYSTEMS
A317 60 02 BLACK FOSTER 15 4000K CRI90.ies
20
A3176100N - BLACK FOSTER 15 SPOT 2700K N
31.500
31.500
19
2700
Matt black
CRI>90
No Dim | DALI | Push | 1-10V
90%
CUSTOM SYSTEMS
A317 61 00 BLACK FOSTER 15 2700K CRI90 19.ies
20
A3176101NMG - BLACK FOSTER 15 SPOT 3000K NMG
31.500
31.500
19
3000
Matt black-Metallized gold
CRI>90
No Dim | DALI | Push | 1-10V
90%
CUSTOM SYSTEMS
A317 61 01 BLACK FOSTER 15 3000K CRI90 19.ies
20
A3176102NMG - BLACK FOSTER 15 SPOT 4000K NMG
31.500
31.500
19
4000
Matt black-Metallized gold
CRI>90
No Dim | DALI | Push | 1-10V
90%
CUSTOM SYSTEMS
A317 61 02 BLACK FOSTER 15 4000K CRI90 19.ies
20
A3176002N - BLACK FOSTER 15 FLOOD 4000K N
31.500
31.500
38
4000
Matt black
CRI>90
No Dim | DALI | Push | 1-10V
92%
CUSTOM SYSTEMS
A317 60 02 BLACK FOSTER 15 4000K CRI90.ies
20
A3176001NMG - BLACK FOSTER 15 FLOOD 3000K NMG
31.500
31.500
38
3000
Matt black-Metallized gold
CRI>90
No Dim | DALI | Push | 1-10V
92%
CUSTOM SYSTEMS
A317 60 01 BLACK FOSTER 15 3000K CRI90.ies
20
A3176000NMG - BLACK FOSTER 15 FLOOD 2700K NMG
31.500
31.500
38
2700
Matt black-Metallized gold
CRI>90
No Dim | DALI | Push | 1-10V
92%
CUSTOM SYSTEMS
A317 60 00 BLACK FOSTER 15 2700K CRI90.ies
20
A3176101N - BLACK FOSTER 15 SPOT 3000K N
31.500
31.500
19
3000
Matt black
CRI>90
No Dim | DALI | Push | 1-10V
90%
CUSTOM SYSTEMS
A317 61 01 BLACK FOSTER 15 3000K CRI90 19.ies
20
A3176001N - BLACK FOSTER 15 FLOOD 3000K N
31.500
31.500
38
3000
Matt black
CRI>90
No Dim | DALI | Push | 1-10V
92%
CUSTOM SYSTEMS
A317 60 01 BLACK FOSTER 15 3000K CRI90.ies
20
A3176100NMG - BLACK FOSTER 15 SPOT 2700K NMG
31.500
31.500
19
2700
Matt black-Metallized gold
CRI>90
No Dim | DALI | Push | 1-10V
90%
CUSTOM SYSTEMS
A317 61 00 BLACK FOSTER 15 2700K CRI90 19.ies
20
Show compressed display (12 products)
Order numberA3176102NMG - BLACK FOSTER 15 SPOT 4000K NMG
Latest change13.01.2023 09:18:24
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberA3176102NMG - BLACK FOSTER 15 SPOT 4000K NMG