2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A3182140N - BLACK FOSTER TRI 2 SPOT DIM DALI 2700K N

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
apparent load
APPARENT_LOAD
arkoslight_apparent load
ARKOSLIGHT_APPARENT_LOAD
arkoslight_beam angle
ARKOSLIGHT_BEAM_ANGLE
arkoslight_cct
ARKOSLIGHT_CCT
arkoslight_color
ARKOSLIGHT_COLOR
arkoslight_cri
ARKOSLIGHT_CRI
arkoslight_dimming
ARKOSLIGHT_DIMMING
arkoslight_efficiency
ARKOSLIGHT_EFFICIENCY
arkoslight_fixture type
ARKOSLIGHT_FIXTURE_TYPE
arkoslight_ies
ARKOSLIGHT_IES
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
A3182012N - BLACK FOSTER TRI 2 FLOOD 4000K N
4.200
4.200
38
4000
Matt black
CRI>90
No Dim
92%
CEILING RECESSED
A318 20 X2 BLACK FOSTER TRIMLESS 2 4000K CRI90.ies
A3182011NMG - BLACK FOSTER TRI 2 FLOOD 3000K NMG
4.200
4.200
38
3000
Matt black-Metallized gold
CRI>90
No Dim
92%
CEILING RECESSED
A318 20 X1 BLACK FOSTER TRIMLESS 2 3000K CRI90.ies
A3182112NMG - BLACK FOSTER TRI 2 SPOT 4000K NMG
4.200
4.200
19
4000
Matt black-Metallized gold
CRI>90
No Dim
90%
CEILING RECESSED
A318 21 X2 BLACK FOSTER TRIMLESS 2 4000K CRI90 19.ies
A3182020N - BLACK FOSTER TRI 2 FLOOD DIM PUSH 2700K N
4.200
4.200
38
2700
Matt black
CRI>90
Push
92%
CEILING RECESSED
A318 20 X0 BLACK FOSTER TRIMLESS 2 2700K CRI90.ies
A3182110NMG - BLACK FOSTER TRI 2 SPOT 2700K NMG
4.200
4.200
19
2700
Matt black-Metallized gold
CRI>90
No Dim
90%
CEILING RECESSED
A318 21 X0 BLACK FOSTER TRIMLESS 2 2700K CRI90 19.ies
A3182041NMG - BLACK FOSTER TRI 2 FLOOD DIM DALI 3000K NMG
4.200
4.200
38
3000
Matt black-Metallized gold
CRI>90
DALI
92%
CEILING RECESSED
A318 20 X1 BLACK FOSTER TRIMLESS 2 3000K CRI90.ies
A3182021N - BLACK FOSTER TRI 2 FLOOD DIM PUSH 3000K N
4.200
4.200
38
3000
Matt black
CRI>90
Push
92%
CEILING RECESSED
A318 20 X1 BLACK FOSTER TRIMLESS 2 3000K CRI90.ies
A3182010N - BLACK FOSTER TRI 2 FLOOD 2700K N
4.200
4.200
38
2700
Matt black
CRI>90
No Dim
92%
CEILING RECESSED
A318 20 X0 BLACK FOSTER TRIMLESS 2 2700K CRI90.ies
A3182122N - BLACK FOSTER TRI 2 SPOT DIM PUSH 4000K N
4.200
4.200
19
4000
Matt black
CRI>90
Push
90%
CEILING RECESSED
A318 21 X2 BLACK FOSTER TRIMLESS 2 4000K CRI90 19.ies
A3182012NMG - BLACK FOSTER TRI 2 FLOOD 4000K NMG
4.200
4.200
38
4000
Matt black-Metallized gold
CRI>90
No Dim
92%
CEILING RECESSED
A318 20 X2 BLACK FOSTER TRIMLESS 2 4000K CRI90.ies
A3182140N - BLACK FOSTER TRI 2 SPOT DIM DALI 2700K N
4.200
4.200
19
2700
Matt black
CRI>90
DALI
90%
CEILING RECESSED
A318 21 X0 BLACK FOSTER TRIMLESS 2 2700K CRI90 19.ies
A3182142N - BLACK FOSTER TRI 2 SPOT DIM DALI 4000K N
4.200
4.200
19
4000
Matt black
CRI>90
DALI
90%
CEILING RECESSED
A318 21 X2 BLACK FOSTER TRIMLESS 2 4000K CRI90 19.ies
A3182141N - BLACK FOSTER TRI 2 SPOT DIM DALI 3000K N
4.200
4.200
19
3000
Matt black
CRI>90
DALI
90%
CEILING RECESSED
A318 21 X1 BLACK FOSTER TRIMLESS 2 3000K CRI90 19.ies
A3182111N - BLACK FOSTER TRI 2 SPOT 3000K N
4.200
4.200
19
3000
Matt black
CRI>90
No Dim
90%
CEILING RECESSED
A318 21 X1 BLACK FOSTER TRIMLESS 2 3000K CRI90 19.ies
A3182010NMG - BLACK FOSTER TRI 2 FLOOD 2700K NMG
4.200
4.200
38
2700
Matt black-Metallized gold
CRI>90
No Dim
92%
CEILING RECESSED
A318 20 X0 BLACK FOSTER TRIMLESS 2 2700K CRI90.ies
A3182112N - BLACK FOSTER TRI 2 SPOT 4000K N
4.200
4.200
19
4000
Matt black
CRI>90
No Dim
90%
CEILING RECESSED
A318 21 X2 BLACK FOSTER TRIMLESS 2 4000K CRI90 19.ies
A3182142NMG - BLACK FOSTER TRI 2 SPOT DIM DALI 4000K NMG
4.200
4.200
19
4000
Matt black-Metallized gold
CRI>90
DALI
90%
CEILING RECESSED
A318 21 X2 BLACK FOSTER TRIMLESS 2 4000K CRI90 19.ies
A3182042N - BLACK FOSTER TRI 2 FLOOD DIM DALI 4000K N
4.200
4.200
38
4000
Matt black
CRI>90
DALI
92%
CEILING RECESSED
A318 20 X2 BLACK FOSTER TRIMLESS 2 4000K CRI90.ies
A3182041N - BLACK FOSTER TRI 2 FLOOD DIM DALI 3000K N
4.200
4.200
38
3000
Matt black
CRI>90
DALI
92%
CEILING RECESSED
A318 20 X1 BLACK FOSTER TRIMLESS 2 3000K CRI90.ies
Show compressed display (36 products)
Order numberA3182140N - BLACK FOSTER TRI 2 SPOT DIM DALI 2700K N
Latest change13.01.2023 09:18:25
Unit

Classifications

CNS

CNSERPBASE Object Properties