Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Arkoslight
Spin 48V
Arkoslight
Spin 48V
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
A3501100NT - SPIN 48V 3M 24º 2700K NT
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
apparent load
APPARENT_LOAD
arkoslight_apparent load
ARKOSLIGHT_APPARENT_LOAD
arkoslight_beam angle
ARKOSLIGHT_BEAM_ANGLE
arkoslight_cct
ARKOSLIGHT_CCT
arkoslight_color
ARKOSLIGHT_COLOR
arkoslight_cri
ARKOSLIGHT_CRI
arkoslight_dimming
ARKOSLIGHT_DIMMING
arkoslight_efficiency
ARKOSLIGHT_EFFICIENCY
arkoslight_fixture type
ARKOSLIGHT_FIXTURE_TYPE
arkoslight_ies
ARKOSLIGHT_IES
arkoslight_ip
ARKOSLIGHT_IP
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
A3500200MCW - SPIN 48V 2M DIM DALI 24º 2700K MCW
6.500
6.500
24
2700
Metallized copper - White track
CRI>90
DALI
86%
TRACKLIGHTS
A350-X-X-00 SPIN 48V 24 2700K CRI90.ies
20
A3501200MCW - SPIN 48V 3M DIM DALI 24º 2700K MCW
6.500
6.500
24
2700
Metallized copper - White track
CRI>90
DALI
86%
TRACKLIGHTS
A350-X-X-00 SPIN 48V 24 2700K CRI90.ies
20
A3501110NT - SPIN 48V 3M 40º 2700K NT
6.500
6.500
40
2700
Textured black
CRI>90
No Dim
84%
TRACKLIGHTS
A350-X-X-10 SPIN 48V 40 2700K CRI90.ies
20
A3500211MC - SPIN 48V 2M DIM DALI 40º 3000K MC
6.500
6.500
40
3000
Metallized copper
CRI>90
DALI
84%
TRACKLIGHTS
A350-X-X-11 SPIN 48V 40 3000K CRI90.ies
20
A3500210NTW - SPIN 48V 2M DIM DALI 40º 2700K NTW
6.500
6.500
40
2700
Textured black - White track
CRI>90
DALI
84%
TRACKLIGHTS
A350-X-X-10 SPIN 48V 40 2700K CRI90.ies
20
A3502101MGW - SPIN 48V 5M 24º 3000K MGW
6.500
6.500
24
3000
Metallized gold - White track
CRI>90
No Dim
86%
TRACKLIGHTS
A350-X-X-01 SPIN 48V 24 3000K CRI90.ies
20
A3500110NTW - SPIN 48V 2M 40º 2700K NTW
6.500
6.500
40
2700
Textured black - White track
CRI>90
No Dim
84%
TRACKLIGHTS
A350-X-X-10 SPIN 48V 40 2700K CRI90.ies
20
A3502211MG - SPIN 48V 5M DIM DALI 40º 3000K MG
6.500
6.500
40
3000
Metallized gold
CRI>90
DALI
84%
TRACKLIGHTS
A350-X-X-11 SPIN 48V 40 3000K CRI90.ies
20
A3502110MCW - SPIN 48V 5M 40º 2700K MCW
6.500
6.500
40
2700
Metallized copper - White track
CRI>90
No Dim
84%
TRACKLIGHTS
A350-X-X-10 SPIN 48V 40 2700K CRI90.ies
20
A3502111MG - SPIN 48V 5M 40º 3000K MG
6.500
6.500
40
3000
Metallized gold
CRI>90
No Dim
84%
TRACKLIGHTS
A350-X-X-11 SPIN 48V 40 3000K CRI90.ies
20
A3501100NT - SPIN 48V 3M 24º 2700K NT
6.500
6.500
24
2700
Textured black
CRI>90
No Dim
86%
TRACKLIGHTS
A350-X-X-00 SPIN 48V 24 2700K CRI90.ies
20
A3501111MGW - SPIN 48V 3M 40º 3000K MGW
6.500
6.500
40
3000
Metallized gold - White track
CRI>90
No Dim
84%
TRACKLIGHTS
A350-X-X-11 SPIN 48V 40 3000K CRI90.ies
20
A3500211MGW - SPIN 48V 2M DIM DALI 40º 3000K MGW
6.500
6.500
40
3000
Metallized gold - White track
CRI>90
DALI
84%
TRACKLIGHTS
A350-X-X-11 SPIN 48V 40 3000K CRI90.ies
20
A3502101WT - SPIN 48V 5M 24º 3000K WT
6.500
6.500
24
3000
Textured white
CRI>90
No Dim
86%
TRACKLIGHTS
A350-X-X-01 SPIN 48V 24 3000K CRI90.ies
20
A3502200MCW - SPIN 48V 5M DIM DALI 24º 2700K MCW
6.500
6.500
24
2700
Metallized copper - White track
CRI>90
DALI
86%
TRACKLIGHTS
A350-X-X-00 SPIN 48V 24 2700K CRI90.ies
20
A3502110MGW - SPIN 48V 5M 40º 2700K MGW
6.500
6.500
40
2700
Metallized gold - White track
CRI>90
No Dim
84%
TRACKLIGHTS
A350-X-X-10 SPIN 48V 40 2700K CRI90.ies
20
A3502100MG - SPIN 48V 5M 24º 2700K MG
6.500
6.500
24
2700
Metallized gold
CRI>90
No Dim
86%
TRACKLIGHTS
A350-X-X-00 SPIN 48V 24 2700K CRI90.ies
20
A3500200MC - SPIN 48V 2M DIM DALI 24º 2700K MC
6.500
6.500
24
2700
Metallized copper
CRI>90
DALI
86%
TRACKLIGHTS
A350-X-X-00 SPIN 48V 24 2700K CRI90.ies
20
A3500210WTW - SPIN 48V 2M DIM DALI 40º 2700K WTW
6.500
6.500
40
2700
Textured white - White track
CRI>90
DALI
84%
TRACKLIGHTS
A350-X-X-10 SPIN 48V 40 2700K CRI90.ies
20
Show compressed display (192 products)
Part information
Similar parts
Request for quote (RFQ)
Arkoslight
- Spin 48V
Order number
A3501100NT - SPIN 48V 3M 24º 2700K NT
Latest change
13.01.2023 09:18:26
Unit
Classifications
CNS
CNSERPBASE Object Properties