2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BL-0100M

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Mounting
MOUNTING
Power
POWER [VA]
Input
INPUT [V]
Output
OUTPUT [V]
Frequency
FREQUENCY [Hz]
Weight
WEIGHT [lbs (kg)]
Width
WIDTH [INCH (mm)]
Height
HEIGHT [INCH (mm)]
Length
LENGTH [INCH (mm)]
1
BL-0100M
Autotransformer for Lighting Applications, 100VA Power, 347V Input, 240V Output
Chassis Mount
100
347V
240V
50/61
1.25 (0.5669904625)
1.68 (42.672)
1.36 (34.544)
3.35 (85.09)
Show compressed display (1 product)
Order numberBL-0100M
Latest change16.07.2025 14:18:01
Unit

Classifications

CNS

CNSERPBASE Object Properties