2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Q3LDQLKC4

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Nut type
NUT_TYPE
Slot width
SLOT_WIDTH
Thread
THREAD
Material
MATERIAL
Finish
FINISH
Mass
MASS
1
Q3LDQLKC4
slot6_m5_hammer_nut_v4
T-slot hammer nut
6mm slot
M5
Steel
Galvanized steel
0.9 grams
Show compressed display (1 product)
Order numberQ3LDQLKC4
Latest change06.03.2025 07:32:20
Unit

Classifications

CNS

CNSERPBASE Object Properties