2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Heater Water Magnatech 2161 - heater_water_magnatech_2161_bmgv_2500_propane_50psi_600v_HI

Expand Table
EN
VARIANTNAME
VARIANTNAME
VARIANTLOD
VARIANTLOD
Number of Poles
NUMBEROFPOLES
Power Factor
POWERFACTOR
Voltage
VOLTAGE [V]
Ventilation Pressure Drop
VENTILATIONPRESSUREDROP [in-wg]
Ventilation Air Flow
VENTILATIONAIRFLOW [CFM]
Inlet Pressure Drop
INLETPRESSUREDROP [in-wg]
Inlet Air Flow
INLETAIRFLOW [CFM]
Gas Pressure Drop
GASPRESSUREDROP [in-wg]
Apparent Load Phase3
APPARENTLOADPHASE3 [VA]
Apparent Load Phase2
APPARENTLOADPHASE2 [VA]
Apparent Load Phase1
APPARENTLOADPHASE1 [VA]
Fuel Type
FUELTYPE
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
BMGV 2500-Propane-125psi-480v
HI
3.000
1.000
480.000
1.000
1.000
1.000
1.000
1.000
9312.000
9312.000
9312.000
Propane
BMGV 2500-Propane-125psi-600v
HI
3.000
1.000
600.000
1.000
1.000
1.000
1.000
1.000
11640.000
11640.000
11640.000
Propane
BMGV 2500-Propane-150psi-208v
HI
3.000
1.000
208.000
1.000
1.000
1.000
1.000
1.000
4035.200
4035.200
4035.200
Propane
BMGV 2500-Propane-150psi-480v
HI
3.000
1.000
480.000
1.000
1.000
1.000
1.000
1.000
9312.000
9312.000
9312.000
Propane
BMGV 2500-Propane-150psi-600v
HI
3.000
1.000
600.000
1.000
1.000
1.000
1.000
1.000
11640.000
11640.000
11640.000
Propane
BMGV 2500-Propane-30psi-208v
HI
3.000
1.000
208.000
1.000
1.000
1.000
1.000
1.000
4035.200
4035.200
4035.200
Propane
BMGV 2500-Propane-30psi-480v
HI
3.000
1.000
480.000
1.000
1.000
1.000
1.000
1.000
9312.000
9312.000
9312.000
Propane
BMGV 2500-Propane-30psi-600v
HI
3.000
1.000
600.000
1.000
1.000
1.000
1.000
1.000
11640.000
11640.000
11640.000
Propane
BMGV 2500-Propane-50psi-208v
HI
3.000
1.000
208.000
1.000
1.000
1.000
1.000
1.000
4035.200
4035.200
4035.200
Propane
BMGV 2500-Propane-50psi-480v
HI
3.000
1.000
480.000
1.000
1.000
1.000
1.000
1.000
9312.000
9312.000
9312.000
Propane
BMGV 2500-Propane-50psi-600v
HI
3.000
1.000
600.000
1.000
1.000
1.000
1.000
1.000
11640.000
11640.000
11640.000
Propane
BMGV 2500-Propane-60psi-208v
HI
3.000
1.000
208.000
1.000
1.000
1.000
1.000
1.000
4035.200
4035.200
4035.200
Propane
BMGV 2500-Propane-60psi-480v
HI
3.000
1.000
480.000
1.000
1.000
1.000
1.000
1.000
9312.000
9312.000
9312.000
Propane
BMGV 2500-Propane-60psi-600v
HI
3.000
1.000
600.000
1.000
1.000
1.000
1.000
1.000
11640.000
11640.000
11640.000
Propane
BMGV 2500-Propane-75psi-208v
HI
3.000
1.000
208.000
1.000
1.000
1.000
1.000
1.000
4035.200
4035.200
4035.200
Propane
BMGV 2500-Propane-75psi-480v
HI
3.000
1.000
480.000
1.000
1.000
1.000
1.000
1.000
9312.000
9312.000
9312.000
Propane
BMGV 2500-Propane-75psi-600v
HI
3.000
1.000
600.000
1.000
1.000
1.000
1.000
1.000
11640.000
11640.000
11640.000
Propane
BMGV 3000-Natural-125psi-208v
HI
3.000
1.000
208.000
1.000
1.000
1.000
1.000
1.000
4035.200
4035.200
4035.200
Natural
BMGV 3000-Natural-125psi-480v
HI
3.000
1.000
480.000
1.000
1.000
1.000
1.000
1.000
9312.000
9312.000
9312.000
Natural
Show compressed display (228 products)
Latest change17.05.2019 08:09:39
Unit

Classifications

By BIM categories

BIM_BATH_SANITARY_EQUIPMENT Bath / sanitary equipment

CNS

CNSERPBASE Object Properties

ETIM 10.0

EC010868 Gas-fired water heater

OmniClass 2006

23-75_10_11_14 23-75 10 11 14 Hot Water Heat Generators

OmniClass

23-33 11 00 23-33 11 00 - Commercial Boilers

Uniclass2015

60_60_08_33 60 60 08 33 - Gas fired boilers