2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Water Heater Gas Commercial Ultra High Efficiency - water_heater_gas_commercial_ultra_high_efficiency_100_gallon___300k_btu___gas_HI

Expand Table
EN
VARIANTNAME
VARIANTNAME
VARIANTLOD
VARIANTLOD
Voltage
VOLTAGE [V]
Power Outlet Data
POWEROUTLETDATA
Power Factor
POWERFACTOR
Power Cord Length
POWERCORDLENGTH [Inch]
Number of Poles
NUMBEROFPOLES
Electric Diameter
ELECTRICDIAMETER [Inch]
Apparent Load
APPARENTLOAD [VA]
Thermal Efficiency Percent
THERMALEFFICIENCYPERCENT
Recovery at 40 Degree F Rise (GPH)
RECOVERYAT40DEGREEFRISEGPH [gal/h]
Recovery at 140 Degree F Rise (GPH)
RECOVERYAT140DEGREEFRISEGPH [gal/h]
Recovery at 100 Degree F Rise (GPH)
RECOVERYAT100DEGREEFRISEGPH [gal/h]
First Hour Delivery
FIRSTHOURDELIVERY [gal]
WCR2
WCR2 [Inch]
1
2
3
4
5
6
7
8
100 Gallon - 150K BTU - Gas
HI
120.000
120 V Grounded Power Cord
0.640
84.000
2.000
0.250
0.600
99.100
450.000
129.000
180.000
250.000
0.375
100 Gallon - 200K BTU - Gas
HI
120.000
120 V Grounded Power Cord
0.640
84.000
2.000
0.250
1.100
98.500
597.000
171.000
239.000
309.000
0.375
100 Gallon - 250K BTU - Gas
HI
120.000
120 V Grounded Power Cord
0.640
84.000
2.000
0.250
1.100
97.000
735.000
210.000
294.000
364.000
0.375
100 Gallon - 300K BTU - Gas
HI
120.000
120 V Grounded Power Cord
0.640
84.000
2.000
0.250
1.100
92.000
836.000
239.000
335.000
405.000
0.500
100 Gallon - 400K BTU - Gas
HI
120.000
120 V Grounded Power Cord
0.640
84.000
2.000
0.250
4.000
93.000
1127.000
322.000
451.000
521.000
0.375
60 Gallon - 125K BTU - Gas
HI
120.000
120 V Grounded Power Cord
0.640
84.000
2.000
0.250
0.600
96.000
364.000
104.000
145.000
187.000
0.500
60 Gallon - 150K BTU - Gas
HI
120.000
120 V Grounded Power Cord
0.640
84.000
2.000
0.250
0.600
93.000
423.000
121.000
169.000
211.000
0.375
60 Gallon - 200K BTU - Gas
HI
120.000
120 V Grounded Power Cord
0.640
84.000
2.000
0.250
1.100
92.000
558.000
159.000
223.000
265.000
0.375
Show compressed display (8 products)
Latest change17.05.2019 08:08:43
Unit

Classifications

By BIM categories

BIM_BATH_SANITARY_EQUIPMENT Bath / sanitary equipment

CNS

CNSERPBASE Object Properties

ETIM 10.0

EC010868 Gas-fired water heater

OmniClass 2006

23-75_10_11_14 23-75 10 11 14 Hot Water Heat Generators

OmniClass

23-33 11 00 23-33 11 00 - Commercial Boilers

Uniclass2015

60_60_08_33 60 60 08 33 - Gas fired boilers