2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FUTURA

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
ex. weight
EX__WEIGHT
finish
FINISH
height
HEIGHT
material
MATERIAL
maximum heat of working
MAXIMUM_HEAT_OF_WORKING
maximum working pressure
MAXIMUM_WORKING_PRESSURE
warranty
WARRANTY
name
NAME
1
FUTURA
610 to 1110
Please see colour key chart – Click for link
760
Stainless Steel
95
10
20 Years
FUTURA
Show compressed display (1 product)
Order numberFUTURA
Latest change14.12.2020 11:34:54
Unit

Classifications

CNS

CNSERPBASE Object Properties