2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KA8GL1UV7

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
certifications qualifications
CERTIFICATIONS_QUALIFICATIONS
connections
CONNECTIONS
construction physical
CONSTRUCTION_PHYSICAL
control
CONTROL
dynamic effects
DYNAMIC_EFFECTS
electrical
ELECTRICAL
optical
OPTICAL
optional accessories
OPTIONAL_ACCESSORIES
1
KA8GL1UV7
CE, MET, FCC IP Rating IP20, dry location
Power Connection Edison (Local) plug to Neutrik powerCON Power Input Neutrik powerCON Power Output Neutrik powerCON Data Connectors 5-pin XLR Cable Length (power) 5 ft (1.5 m) Software Connection USB
Dimensions (fixture only) 19.49 x 11.22 x 19.17 in (495 x 285 x 487 mm) Dimensions (w14° lens extended) 28.74 x 11.22 x 19.17 in (730 x 285 x 487 mm) Dimensions (w26° lens extended) 25.91 x 11.22 x 19.17 in (658 x 285 x 487 mm) Dimensions (w15°–30° lens) 32.87 x 14.61 x 14.61 in (835 x 371 x 371 mm) Dimensions (w25°–50° lens) 27.17 x 14.61 x 14.61 in (690 x 371 x 371 mm) Weight (fixture only) 15.4 lb (7.1 kg) Weight (w14° lens) 20.8 lb (9.43 kg) Weight (w26° lens) 19.8 lb (9 kg) Weight (w15°–30° lens) 29.4 lb (13.3 kg) Weight (w25°–50° lens) 27 lb (12.2 kg) Exterior Color Black or White Gobo Size (Optional) “A” 100 mm (outside), 75 mm (image), 2.5 mm (max. thickness) Gobo Size (Optional) “B” 86 mm (outside), 64.5 mm (image), 2.5 mm (max. thickness) Accessory HolderGel Frame Size (5° lens) 14 in (356 mm) Accessory HolderGel Frame Size (10° lens) 12 in (304 mm) Accessory HolderGel Frame Size (14° lens) 7.5 in (191 mm) Accessory HolderGel Frame Size (19°, 26°, 36°, and 50° lens) 6.25 in (159 mm) Accessory HolderGel Frame Size (15°–30° lens) 7.5 in (191 mm) Accessory HolderGel Frame Size (25°–50° lens) 7.5 in (191 mm)
Protocol(s) DMX, RDM DMX Channels 1, 3, 5, 7, 10, 12, 13, 16 or HSV ModesPersonalities 8 personalities (1, 3, 5, 7, 10, 12, 13, 16 or HSV)
Dimmer Electronic ShutterStrobe Electronic Focus Manual Strobe Rate 0 to 28 Hz Standalone Color Mixing Yes Color Temperature Presets Yes Dim Modes 4 Built-in Automated Programs Yes
Input Voltage 100 to 240 VAC, 5060 Hz (auto-ranging) Power Linking 6 units @ 120 V; 13 units @ 208 V; 14 units @ 230 V Power and Current 220 W, 2.171 A @ 100 V, 60 Hz Power and Current 215 W, 1.786 A @ 120 V, 60 Hz Power and Current 214 W, 1.032 A @ 208 V, 60 Hz Power and Current 216 W, 0.935 A @ 230 V, 50 Hz Power and Current 217 W, 0.904 A @ 240 V, 60 Hz
Light Source 91 LEDs (18 red, 18 green, 19 blue, 18 amber, 18 lime green) 3 W, (722 mA), 6031 K, 50,000 hours life expectancy (L70) Color Temperature (range) 2800 to 6500 K Color Temperature (at full) 6031 K CRI (3200 K) 86 Beam Angle (w5° lens) 7° Beam Angle (w10° lens) 10° Beam Angle (w14° lens) 11° Beam Angle (w19° lens) 19° Beam Angle (w26° lens) 24° Beam Angle (w36° lens) 28° Beam Angle (w50° lens) 41° Beam Angle (w15°–30° lens)(Narrow) 13° Beam Angle (w15°–30° lens)(Wide) 24° Beam Angle (w25°–50° lens)(Narrow) 23° Beam Angle (w25°–50° lens)(Wide) 36° Field Angle (w5° lens) 7° Field Angle (w10° lens) 10° Field Angle (w14° lens) 14° Field Angle (w19° lens)19° Field Angle (w26° lens) 26° Field Angle (w36° lens) 34° Field Angle (w50° lens) 51° Field Angle (w15°–30° lens)(Narrow) 15° Field Angle (w15°–30° lens)(Wide) 29° Field Angle (w25°–50° lens)(Narrow) 26° Field Angle (w25°–50° lens)(Wide) 50° Lumens (w5° lens) 1,807 Lumens (w10° lens) 3,961 Lumens (w14° lens) 2,827 Lumens (w19° lens) 3,236 Lumens (w26° lens) 4,316 Lumens (w36° lens) 3,918 Lumens (w50° lens) 3,813 Lumens (w15°–30° lens)(Narrow) 4,028 Lumens (w15°–30° lens)(Wide) 1,553 Lumens (w25°–50° lens)(Narrow) 5,261 Lumens (w25°–50° lens)(Wide) 7,263 Illuminance (w5° lens) 16,300 lux @ 5 m Illuminance (w10° lens) 7,430 lux @ 5 m Illuminance (w14° lens) 4,420 lux @ 5 m Illuminance (w19° lens) 2,530 lux @ 5 m Illuminance (w26° lens) 1,720 lux @ 5 m Illuminance (w36° lens) 1,020 lux @ 5 m Illuminance (w50° lens) 457 lux @ 5 m Illuminance (w15°–30° lens)(Narrow) 4,260 lux @ 5 m Illuminance (w15°–30° lens)(Wide) 1,620 lux @ 5 m Illuminance (w25°–50° lens)(Narrow) 1,790 lux @ 5 m Illuminance (w25°–50° lens)(Wide) 825 lux @ 5 m Barrel Rotation +- 27° Selectable PWM 600 Hz, 1,200 Hz, 2,000 Hz, 4,000 Hz, 6,000 Hz, 25,000 Hz
Professional Clamps CTC-50HC, CTC-50HCN Neutrik powerCON cables 3-pin or 5-pin DMX Cables Color Blending Filters DF60X1D, DF20D Ovation Zoom Lenses OHDZOOM1530, OHDZOOM2550 Gobo Holder Standard “S4” size Sandwich Style or Iris Slot Style gobo holder for “A” or “B” size gobos
Show compressed display (1 product)
Order numberKA8GL1UV7
Latest change07.01.2025 09:23:55
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties