2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AP2D200SZBE

Expand Table
EN
1/5
Part No.
PN
Series
SRS
Operating Force
OPFOR
Actuator Style
ACTUST
Actuator Color
ACTUCOL
Illumination
ILUM
Bushing Style
BUSHST
Termination
TRMNLS
Contact Material
CONMAT
Terminal Seal
TSEAL
Characteristics
OCHR
1
AP2D200SZBE
AP
2 - 2 Newtons
D - Dome / Convex
2 - Black
00 - No LED
S - Snap-in plastic
Z - Solder Lug
B - Gold
E - Epoxy
Download pdf
Show compressed display (1 configurable product)
Order numberAP2D200SZBE
Latest change06.09.2024 08:23:52
Unit

Classifications

CNS

CNSERPBASE Object Properties