Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
CKD
Electric actuators
Stopper type
Electric actuator Stopper type DSTK
DSTK
CKD
Electric actuators
Stopper type
Electric actuator Stopper type DSTK
DSTK
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DSTK-M-20SE-06010NNNNN0NN
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model
MODEL
Body size
BS
Applicable controller
AC
Motor mounting direction
MMD
Lead
LEAD
Stroke
STROKE
POS
Switch
SWITCH
Relay cable
RC
Controller mounting method
CMM
IO cable length
ICL
Product Info
INFOTEXT
1
DSTK
20 : 20mm
S : ESC4
E : Straight mounting
06 : 6mm
010 : 10mm
0
NNNN : None
N0 : None
N : None
N : None
Product Info
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
CKD
- DSTK
Latest change
28.02.2025 04:42:29
Unit
Keywords
Electric actuator
Electric actuators
Stopper type
Classifications
CNS
CNSERPBASE Object Properties
Type Code
DSTK-M-20SE-06010NNNNN0NN
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)