2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4209

Expand Table
1/5
series
SERIES
FAMILY
product name
PRODUCT_NAME
Manufacturer order number
SA810ID03
Manufacturer name
SA010ID04
Product name
SA100ID04
Product name
SA110ID04
sort number for display sequence
SA700ID04
components
SA700ID05
power rating (nominal)
SA700ID06
acoustic design
SA700ID12
nominal impedance
SA700ID41
maximum SPL
SA700ID45
cut-off frequency
SA700ID46
1
Perform
subwoofermobile
PS-800
4209
Fohhn
Perform
Perform (Subwoofer)
PS-800
18" long excursion driver, 4" voice coil, water resistant cone
1000
direct radiating, vented design
8 ohms
136
330000
Show compressed display (1 product)
Order number4209
Latest change24.02.2025 06:46:26
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

19-08-10-04 Speakers

ETIM 10.0

EC002973 Weatherproof loudspeaker

OmniClass 2006

23-85_10_17_11 23-85 10 17 11 Audio-Visual System Components

OmniClass

23-37 15 23 15 23-37 15 23 15 - Stereo Speakers

Revit

RVT_METRICELECTRICALEQUIPMENT (Metric) Electrical Equipment
Family categoryOST_ElectricalEquipment

Uniclass2015

70_75_36_50 70 75 36 50 - Loudspeakers