2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

31297000

Expand Table
1/5
Part number
ARTNR
Description
BE
Product family
POF
Description long
BEL
Type number
TYPE
Pack size
QNT
Width
W [mm]
Height
H [mm]
Depth
D [mm]
Weight
MASS [kg]
Max. power dissipation
MAXPVDC [W]
IP rating front
IPRF
1
2
3
4
5
6
7
31295
holder for cylindrical fuses
AMBUS®Panel
holder for cylindrical fuses, Class CC / 1P, 30 A / 600 V, for mounting rail
AESCC
12
18
81
58
0.055
0.3
IP20
31296
holder for cylindrical fuses
AMBUS®Panel
holder for cylindrical fuses, Class CC / 2P, 30 A / 600 V, for mounting rail
AESCC
6
36
81
58
0.113
0.6
IP20
31297
holder for cylindrical fuses
AMBUS®Panel
holder for cylindrical fuses, Class CC / 3P, 30 A / 600 V, for mounting rail
AESCC
4
54
81
58
0.170
0.9
IP20
31298
holder for cylindrical fuses, with LED
AMBUS®Panel
holder for cylindrical fuses, with LED, Class CC / 1P, 30 A / 600 V, indication of a released fuse link, for mounting rail
AESCC
12
18
81
58
0.062
0.3
IP20
31299
holder for cylindrical fuses, with LED
AMBUS®Panel
holder for cylindrical fuses, with LED, Class CC / 2P, 30 A / 600 V, indication of a released fuse link, for mounting rail
AESCC
6
36
81
58
0.123
0.6
IP20
31300
holder for cylindrical fuses, with LED
AMBUS®Panel
holder for cylindrical fuses, with LED, Class CC / 3P, 30 A / 600 V, indication of a released fuse link, for mounting rail
AESCC
4
54
81
58
0.185
0.9
IP20
31929
holder for cylindrical fuses, with LED
AMBUS®Panel
holder for cylindrical fuses, with LED, Class CC / 1P, 30 A / 12 - 72 V, indication of a released fuse link, for mounting rail
AESCC-72V
12
18
81
58
0.062
0.3
IP20
Show compressed display (7 products)
Order number31297
Latest change22.12.2025 09:07:04
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-21-21 Holder for cylindrical fuse
27-14-21-90 Safety fuse systems (unspecified)
27-14-19-11 Medium-/high voltage fuse

ECLASS 11.1

27-14-21-21 Holder for cylindrical fuse
27-14-21-90 Safety fuse systems (unspecified)

ECLASS 10.1

27-14-21-90 Safety fuse systems (unspecified)

ETIM 10.0

EC002705 Holder for cylindrical fuse
EC003507 Medium/high voltage fuse
EC004635 Medium/high voltage fuse base

ETIM 8.0

EC002705 Holder for cylindrical fuse
EC003507 Medium-/high voltage fuse