2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

65TG4HQE9

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
description
DESCRIPTION
features
FEATURES
name
NAME
1
2
3
4
5
AE1YO4VTK
The CSF series is a high-performance, zero tooth backlash drive that offers superior motion control performance in a compact space. The CSF offers superb positional accuracy and repeatability to ± 0.25 arc-sec. An optimized tooth profile and wave generator shape allow for a greater area of tooth engagement, high torque capacity and torsional stiffness. The CSF series has approximately twice the repeated torque limit and stiffness of the traditional HDC series drives. The standard CSF includes an Oldham coupling on the wave generator input. For zero lost motion between the input motor shaft and wave generator, the wave generator can be modified for direct mounting to the input shaft. Standard sizes are available with torque capacities to 372 Nm. High torque options, larger units, and customized units are available upon request.
Zero backlash Standard sizes 17, 20, 25, 32 (additional by request) High ratios from 50:1 to 160:1 Continuous running torque to 137 Nm Repeated torque rating to 372 Nm (higher torque options available) High durability and long life Compact size and light weight High positional accuracy and repeatability to ± 0.25 arc-sec
AE1YO4VTK
65TG4HQE9
The CSF series is a high-performance, zero tooth backlash drive that offers superior motion control performance in a compact space. The CSF offers superb positional accuracy and repeatability to ± 0.25 arc-sec. An optimized tooth profile and wave generator shape allow for a greater area of tooth engagement, high torque capacity and torsional stiffness. The CSF series has approximately twice the repeated torque limit and stiffness of the traditional HDC series drives. The standard CSF includes an Oldham coupling on the wave generator input. For zero lost motion between the input motor shaft and wave generator, the wave generator can be modified for direct mounting to the input shaft. Standard sizes are available with torque capacities to 372 Nm. High torque options, larger units, and customized units are available upon request.
Zero backlash Standard sizes 17, 20, 25, 32 (additional by request) High ratios from 50:1 to 160:1 Continuous running torque to 137 Nm Repeated torque rating to 372 Nm (higher torque options available) High durability and long life Compact size and light weight High positional accuracy and repeatability to ± 0.25 arc-sec
65TG4HQE9
KOQPG3CT0
The CSF series is a high-performance, zero tooth backlash drive that offers superior motion control performance in a compact space. The CSF offers superb positional accuracy and repeatability to ± 0.25 arc-sec. An optimized tooth profile and wave generator shape allow for a greater area of tooth engagement, high torque capacity and torsional stiffness. The CSF series has approximately twice the repeated torque limit and stiffness of the traditional HDC series drives. The standard CSF includes an Oldham coupling on the wave generator input. For zero lost motion between the input motor shaft and wave generator, the wave generator can be modified for direct mounting to the input shaft. Standard sizes are available with torque capacities to 372 Nm. High torque options, larger units, and customized units are available upon request.
Zero backlash Standard sizes 17, 20, 25, 32 (additional by request) High ratios from 50:1 to 160:1 Continuous running torque to 137 Nm Repeated torque rating to 372 Nm (higher torque options available) High durability and long life Compact size and light weight High positional accuracy and repeatability to ± 0.25 arc-sec
KOQPG3CT0
INE2YXJBG
The CSF series is a high-performance, zero tooth backlash drive that offers superior motion control performance in a compact space. The CSF offers superb positional accuracy and repeatability to ± 0.25 arc-sec. An optimized tooth profile and wave generator shape allow for a greater area of tooth engagement, high torque capacity and torsional stiffness. The CSF series has approximately twice the repeated torque limit and stiffness of the traditional HDC series drives. The standard CSF includes an Oldham coupling on the wave generator input. For zero lost motion between the input motor shaft and wave generator, the wave generator can be modified for direct mounting to the input shaft. Standard sizes are available with torque capacities to 372 Nm. High torque options, larger units, and customized units are available upon request.
Zero backlash Standard sizes 17, 20, 25, 32 (additional by request) High ratios from 50:1 to 160:1 Continuous running torque to 137 Nm Repeated torque rating to 372 Nm (higher torque options available) High durability and long life Compact size and light weight High positional accuracy and repeatability to ± 0.25 arc-sec
INE2YXJBG
CUAF9ZAQJ
The CSF series is a high-performance, zero tooth backlash drive that offers superior motion control performance in a compact space. The CSF offers superb positional accuracy and repeatability to ± 0.25 arc-sec. An optimized tooth profile and wave generator shape allow for a greater area of tooth engagement, high torque capacity and torsional stiffness. The CSF series has approximately twice the repeated torque limit and stiffness of the traditional HDC series drives. The standard CSF includes an Oldham coupling on the wave generator input. For zero lost motion between the input motor shaft and wave generator, the wave generator can be modified for direct mounting to the input shaft. Standard sizes are available with torque capacities to 372 Nm. High torque options, larger units, and customized units are available upon request.
Zero backlash Standard sizes 17, 20, 25, 32 (additional by request) High ratios from 50:1 to 160:1 Continuous running torque to 137 Nm Repeated torque rating to 372 Nm (higher torque options available) High durability and long life Compact size and light weight High positional accuracy and repeatability to ± 0.25 arc-sec
CUAF9ZAQJ
Show compressed display (5 products)
Order number65TG4HQE9
Latest change03.07.2024 07:29:18
Unit

Classifications

CNS

CNSERPBASE Object Properties