2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0S61DK164

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
layer 2 & layer 3 forwarding
LAYER_2___LAYER_3_FORWARDING
layer 2 switching parameters
LAYER_2_SWITCHING_PARAMETERS
layer 3 switching parameters
LAYER_3_SWITCHING_PARAMETERS
management access
MANAGEMENT_ACCESS
operating temperature
OPERATING_TEMPERATURE
quality of service
QUALITY_OF_SERVICE
security
SECURITY
1
0S61DK164
• IEEE 802.1Q VLAN switch with 32K MACs and 4K VLANs • Secure MAC addressing • Pushpoptranslate up to two VLAN tags on ingress and egress • Policing with storm control and MCBC protection • RSTP and MSTP support • Independent and shared VLAN learning (IVL, SVL) • Hardware-based and software-based learning • TCAM-based classification and VCAP-II security • Layer 3 unicast and multicast routing
• Packet Buffer 32Mb • MAC Table Size 32k • Layer 2 Multicast Port Masks 1k • Super VCAP blocks 8 • VCAP CLM entries 4k • VCAP LPM entries 4k1k (IPv4IPv6) • VCAP IS2 entries 4k1k (IPv4IPv6)
• Router Legs 128 • IP unicast routeshosts 4k1k (IPv4IPv6) • Next -hop ARP table entries 2k • IP multicast groups 2k512 • Multicast router leg masks 1k • ECMPs 16
• Web Interface • CLI via UART • Software API • SMNP
-40°C to +85°C (chipset rated to +125°C thermals) (-40°F to +185°F)
• Four megabytes of integrated shared packet memory • Eight QoS classes with a pool of up to 32K queues • TCAM-based classification with pat tern matching against Layer 2 through Layer 4 information • Dual- rate policers selected by VCAP IS2, eight single-rate priority policers per port, and four single-rate port policers for each port • Flexible 4K ingress QoS mappings and 8K egress QoS mappings for VLAN tags and DSCP values • Up to 4K egress VLAN tag operations • Audio video bridging (AVB) with support for time-synchronized, low- latency, and video streaming services • Priority-based f low control (PFC) (IEEE 802.1Qbb)
• Vitesse Content Aware Processor (VCAP™) packet filtering engine using ACLs for ingress and egress packet inspection • Storm controllers for flooded broadcast, flooded multicast, andf looded unicast traffic • Per-port, per-address registration for copyingredirectingdiscarding 32 VCAP single-rate policers
Show compressed display (1 product)
Order number0S61DK164
Latest change16.08.2023 05:49:13
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties