2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MS-BEI

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
ambient temperature during operation
AMBIENT_TEMPERATURE_DURING_OPERATION
characteristic variables
CHARACTERISTIC_VARIABLES
characteristics
CHARACTERISTICS
communication
COMMUNICATION
connection
CONNECTION
display
DISPLAY
housing dimensions
HOUSING_DIMENSIONS
housing material
HOUSING_MATERIAL
interface
INTERFACE
material
MATERIAL
1
2
3
4
5
6
7
8
9
10
MS-1
-10 … +55 °C
SIL 3 (IEC 61508), SILCL 3 (IEC 62061), PL e - Kat. 4 (EN ISO 13849-1)
Memory card slot MS-M
5-way high-speed bus 5.0
removable terminal blocks, Screw contacts
LED (Input output status and error diagnostics)
99 x 22,5 x 114,5 mm
Plastic (PA)
USB
Metal (Locking hook)
MS-BC
-10 … +55 °C
SIL 3 (IEC 61508), SILCL 3 (IEC 62061), PL e - Kat. 4 (EN ISO 13849-1)
5-way high-speed bus 5.0
removable terminal blocks, Screw contacts
LED (Error diagnostics)
99 x 22,5 x 114,5 mm
Plastic (PA)
USB
Metal (Locking hook)
MS-BD
-10 … +55 °C
SIL 3 (IEC 61508), SILCL 3 (IEC 62061), PL e - Kat. 4 (EN ISO 13849-1)
5-way high-speed bus 5.0
removable terminal blocks, Screw contacts
LED (Error diagnostics)
99 x 22,5 x 114,5 mm
Plastic (PA)
USB
Metal (Locking hook)
MS-BEC
-10 … +55 °C
SIL 3 (IEC 61508), SILCL 3 (IEC 62061), PL e - Kat. 4 (EN ISO 13849-1)
5-way high-speed bus 5.0
removable terminal blocks, Screw contacts
LED (Error diagnostics)
99 x 22,5 x 114,5 mm
Plastic (PA)
USB
Metal (Locking hook)
MS-BEI
-10 … +55 °C
SIL 3 (IEC 61508), SILCL 3 (IEC 62061), PL e - Kat. 4 (EN ISO 13849-1)
5-way high-speed bus 5.0
removable terminal blocks, Screw contacts
LED (Error diagnostics)
99 x 22,5 x 114,5 mm
Plastic (PA)
USB
Metal (Locking hook)
MS-BEP
-10 … +55 °C
SIL 3 (IEC 61508), SILCL 3 (IEC 62061), PL e - Kat. 4 (EN ISO 13849-1)
5-way high-speed bus 5.0
removable terminal blocks, Screw contacts
LED (Error diagnostics)
99 x 22,5 x 114,5 mm
Plastic (PA)
USB
Metal (Locking hook)
MS-BP
-10 … +55 °C
SIL 3 (IEC 61508), SILCL 3 (IEC 62061), PL e - Kat. 4 (EN ISO 13849-1)
5-way high-speed bus 5.0
removable terminal blocks, Screw contacts
LED (Error diagnostics)
99 x 22,5 x 114,5 mm
Plastic (PA)
USB
Metal (Locking hook)
MS-BU
-10 … +55 °C
SIL 3 (IEC 61508), SILCL 3 (IEC 62061), PL e - Kat. 4 (EN ISO 13849-1)
5-way high-speed bus 5.0
removable terminal blocks, Screw contacts
LED (Error diagnostics)
99 x 22,5 x 114,5 mm
Plastic (PA)
USB
Metal (Locking hook)
MS-I12-T8
-10 … +55 °C
SIL 3 (IEC 61508), SILCL 3 (IEC 62061), PL e - Kat. 4 (EN ISO 13849-1)
5-way high-speed bus 5.0
removable terminal blocks, Screw contacts
LED (Input output status and error diagnostics)
99 x 22,5 x 114,5 mm
Plastic (PA)
Metal (Locking hook)
MS-I16
-10 … +55 °C
SIL 3 (IEC 61508), SILCL 3 (IEC 62061), PL e - Kat. 4 (EN ISO 13849-1)
5-way high-speed bus 5.0
removable terminal blocks, Screw contacts
LED (Input output status and error diagnostics)
99 x 22,5 x 114,5 mm
Plastic (PA)
Metal (Locking hook)
Show compressed display (10 products)
Order numberMS-BEI
Latest change15.09.2020 06:40:08
Unit

Classifications

CNS

CNSERPBASE Object Properties