2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KBM00AC0240 | KBM-240-6

Expand Table
EN
NAME
Manufacturer
MANUFACTURER
Material housing
MATERIAL_HOUSING
Number of poles
NUMBER_OF_POLES
Rated power
RATED_POWER
Power supply motor
POWER_SUPPLY_MOTOR
Rated current
RATED_CURRENT
Breakaway current - Rated current Ia-In
BREAKAWAY_CURRENT___RATED_CURRENT_IA_IN
Dynamic torque
DYNAMIC_TORQUE
Static torque
STATIC_TORQUE
Centrifugal force
CENTRIFUGAL_FORCE
PTC temperature controller
PTC_TEMPERATURE_CONTROLLER
Size gland
SIZE_GLAND
1
2
3
4
5
6
7
8
9
10
11
12
13
KBM1FAA00015 | KBM-1.5-2M
Koolen Industry
Aluminum
2
0.15 kW
230V-1phase-50Hz V AC
0.68 A
1.7
1.5 kgcm
0.75 kgcm
0.65 kN
No
M16x1.5
KBM1FAA0006 | KBM-6-2M
Koolen Industry
Aluminum
2
0.25 kW
230V-1phase-50Hz V AC
1.15 A
2.4
6 kgcm
3 kgcm
3.04 kN
No
M20x1.5
KBM1FAA00025 | KBM-2.5-2M
Koolen Industry
Aluminum
2
0.16 kW
230V-1phase-50Hz V AC
0.73 A
1.7
2.5 kgcm
1.25 kgcm
1.23 kN
No
M16x1.5
KBM1FAA00013 | KBM-1.3-2M
Koolen Industry
Aluminum
2
0.1 kW
230V-1phase-50Hz V AC
0.45 A
1.6
1.3 kgcm
0.65 kgcm
0.65 kN
No
M16x1.5
KBM1FAA00037 | KBM-3.7-2M
Koolen Industry
Aluminum
2
0.16 kW
230V-1phase-50Hz V AC
0.73 A
1.7
3.7 kgcm
1.85 kgcm
1.83 kN
No
M16x1.5
KBM00AC0240 | KBM-240-6
Koolen Industry
Cast-iron
6
0.8 kW
230/400V-3phase-50Hz V AC
1.6 A
3.4
240 kgcm
120 kgcm
13.24 kN
No
M20x1.5
KBM00AC0165 | KBM-165-6
Koolen Industry
Cast-iron
6
0.72 kW
230/400V-3phase-50Hz V AC
1.4 A
3
165 kgcm
82.5 kgcm
9.05 kN
No
M20x1.5
KBM00AC0060 | KBM-60-6
Koolen Industry
Cast-iron
6
0.32 kW
230/400V-3phase-50Hz V AC
0.7 A
2.85
56 kgcm
28 kgcm
3.09 kN
No
M20x1.5
KBM00AC0090 | KBM-90-6
Koolen Industry
Cast-iron
6
0.45 kW
230/400V-3phase-50Hz V AC
0.95 A
3.05
87 kgcm
43.5 kgcm
4.8 kN
No
M20x1.5
KBM00AC0015 | KBM-15-6
Koolen Industry
Aluminum
6
0.14 kW
230/400V-3phase-50Hz V AC
0.66 A
1.55
16.4 kgcm
8.2 kgcm
0.9 kN
No
M20x1.5
KBC01AD0060 | KBC1-60-8
Koolen Industry
Cast-iron
8
0.24 kW
230/400V-3phase-50Hz V AC
0.62 A
2.25
56 kgcm
28 kgcm
1.74 kN
No
M20x1.5
KBM00AC0040 | KBM-40-6
Koolen Industry
Cast-iron
6
0.26 kW
230/400V-3phase-50Hz V AC
0.55 A
2.4
40 kgcm
20 kgcm
2.18 kN
No
M20x1.5
KBM00AC0030 | KBM-30-6
Koolen Industry
Cast-iron
6
0.24 kW
230/400V-3phase-50Hz V AC
0.53 A
2.4
32 kgcm
16 kgcm
1.77 kN
No
M20x1.5
Show compressed display (13 products)
Order numberKBM00AC0240 | KBM-240-6
Latest change07.05.2019 14:03:39
Unit

Classifications

CNS

CNSERPBASE Object Properties