2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RS900TGT3I

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Code
CODE
Sales family
SALES_FAMILY
Family
FAMILY
Series code
SERIES_CODE
Width
WIDTH
Product depth without handle
PRODUCT_DEPTH_WITHOUT_HANDLE
Height with closed wheels
HEIGHT_WITH_CLOSED_WHEELS
Packed product width
PACKED_PRODUCT_WIDTH
Product width
PRODUCT_WIDTH
Net weight
NET_WEIGHT
Climatic class
CLIMATIC_CLASS
Climatic compartments
CLIMATIC_COMPARTMENTS
1
RS900TGT3I
RS900TGT3I
RS900TGT3I
FRIDGE AND FREEZER
FROST FREE REFRIGERATOR VARIABLE TEMP. COMP.
RS
90
620 mm
2120 mm
950 mm
912 mm
214 kg
SN/T
2
Show compressed display (1 product)
Order numberRS900TGT3I
Latest change24.07.2025 06:09:44
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties