Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
FLOWAIR
Products
leo-km
FLOWAIR
Products
leo-km
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LEO S3 + KM S
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
IDENT
airflow
AIRFLOW
apparent power
APPARENT_POWER
assembly code
ASSEMBLY_CODE
category
CATEGORY
classification
CLASSIFICATION
connection
CONNECTION
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
family name
FAMILY_NAME
fan
FAN
heater material
HEATER_MATERIAL
heating capacity
HEATING_CAPACITY
1
2
3
4
5
6
7
8
LEO XL2 + KM XL
0
0
0
0.750
0
0
2790
Fan heater with mixing chamber
-1
axial, single-phase, AC with 3-speed motor
0
LEO L3 + KM L
0
0
0
0.750
0
0
2790
Fan heater with mixing chamber
-1
axial, single-phase, AC with 3-speed motor
0
LEO XL3 + KM XL
0
0
0
0.750
0
0
2790
Water heater with mixing chamber
-1
axial, single-phase, AC with 3-speed motor
0
LEO S3 + KM S
0
0
0
0.500
0
0
2740
Fan heater with mixing chamber
-1
axial, single-phase, AC with 3-speed motor
0
LEO L2 + KM L
0
0
0
0.750
0
0
2790
Fan heater with mixing chamber
-1
axial, single-phase, AC with 3-speed motor
0
LEO S1 + KM S
0
0
0
0.500
0
0
2740
Fan heater with mixing chamber
-1
axial, single-phase, AC with 3-speed motor
0
LEO S2 + KM S
0
0
0
0.500
0
0
2740
Fan heater with mixing chamber
-1
axial, single-phase, AC with 3-speed motor
0
LEO L1 + KM L
0
0
0
0.750
0
0
2790
Fan heater with mixing chamber
-1
axial, single-phase, AC with 3-speed motor
0
Show compressed display (8 products)
Part information
Similar parts
Request for quote (RFQ)
FLOWAIR
- leo-km
Order number
LEO S3 + KM S
Latest change
22.01.2021 06:43:16
Unit
Keywords
Products
Classifications
CNS
CNSERPBASE Object Properties