Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
202255 - CONNECTOR SWIVEL NUT BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
...
202255 - CONNECTOR SWIVEL NUT BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
A202255-2322
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Thread
F
Thread
F1
A [mm]
B [mm]
D [mm]
Hexagonal key
CH [mm]
Hexagonal key
CH1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
A202255-1011
G1/8-28 A GAS
7/16-20 UNF-2A
33
15,5
9
14
14
A202255-1314
G1/4-19 A GAS
9/16-18 UNF-2A
37
17
10
19
19
A202255-1719
G3/8-19 A GAS
3/4-16 UNF-2A
39,5
19
11
22
22
A202255-1722
G3/8-19 A GAS
7/8-14 UNF-2A
43
19
12,5
27
22
A202255-2122
G1/2-14 A GAS
7/8-14 UNF-2A
46,5
21,5
13
27
27
A202255-2322
G5/8-14 A GAS
7/8-14 UNF-2A
49
23,5
13
27
27
A202255-2627
G3/4-14 A GAS
1"1/16-12 UN-2A
53,5
26,5
15
32
32
A202255-3333
G1"-11 A GAS
1"5/16-12 UN-2A
61,5
30
15
38
41
A202255-4241
G1"1/4-11 A GAS
1"5/8-12 UN-2A
64,5
33
15
48
50
A202255-4848
G1"1/2-11 A GAS
1"7/8-12 UN-2A
69,5
37
15
55
55
SA202255-1714
G3/8-19 A GAS
9/16-18 UNF-2A
39
19
10
19
22
SA202255-2119
G1/2-14 A GAS
3/4-16 UNF-2A
42
21,5
11
22
27
Show compressed display (12 products)
Part information
Similar parts
Request for quote (RFQ)
FOR Fittings
- 202255 - CONNECTOR SWIVEL NUT BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
Order number
A202255-2322
Latest change
03.12.2025 10:06:08
Unit
Keywords
British standard
CONNECTOR
Fittings
ISO
SWIVEL NUT
connectors
pipe
Classifications
By Categories
Fitting Fitting
CNS
CNSERPBASE Object Properties
Standards
ISO-1x-11x-ISO 11926 ISO 11926