2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

L24W1230L10

Expand Table
EN
1/5
Manufacturer name
SA010ID04
Product name
SA110ID04
Mounting type
SA200ID03
Producer order number
SA810ID03
Level of detail
LODLEVEL
Product name
SA100ID04
Protection classes
SA78002ID16
Function
SA250ID03
Viewing distance
SA71004ID11 [m]
Ingress protection in accordance with EN 60 529
SA700ID18
Impact protection
SA700ID20
Connection type
SA71002ID02
Housing material
SA400ID03
Surfaces housing colour
SA450ID03
Colour optical housing
SA78001ID04
1
2
3
4
Gessler
Lumina 2000/24
Ceiling mounting
L24D1230L10
400
Safety lighting for for escape routes
Protection class I
Escape route marking
30
IP65
IK 07
Luminaires with mains terminal
Aluminium
White
White
Gessler
Lumina 2000/24
Wall mounting
L24W1230L10
400
Safety lighting for for escape routes
Protection class I
Escape route marking
30
IP65
IK 07
Luminaires with mains terminal
Aluminium
White
White
Gessler
Lumina 2000/24
Eyelet mounting
L24Ö1230L10
400
Safety lighting for for escape routes
Protection class I
Escape route marking
30
IP65
IK 07
Luminaires with mains terminal
Aluminium
White
White
Gessler
Lumina 2000/24
Wall bracket mounting
L24A1230L10
400
Safety lighting for for escape routes
Protection class I
Escape route marking
30
IP65
IK 07
Luminaires with mains terminal
Aluminium
White
White
Show compressed display (4 configurable products)
Order numberL24W1230L10
Latest change22.03.2023 09:43:04
Unit

Classifications

CNS

CNSERPBASE Object Properties

Revit

RVT_METRICGENERICMODELCEILINGBASED (Metric) Generic Model ceiling based
Family categoryOST_LightingDevices
Family mechanical part typeNormal
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based