Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
IAI
1 axis Robot
ISB/ISPB Series
ISB/ISPB - MXMX - 200W
IAI
1 axis Robot
ISB/ISPB Series
ISB/ISPB - MXMX - 200W
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ISB-MXMX-WA-200-30-800-T1-S-A1E-AQ
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Series
SERIES
Precision
PR
Motor Output
MOT [W]
Type
TYPE
Encoder Type
ENTYPE
Lead
LBS [mm]
Stroke
S [mm]
Controller
CONT
Cable Type
CTYPE
Cable Length
LTC [mm]
Option: Brake
OPTBRAKE
Option : cable direction
OPTIONCD
Option : AQ Seal
OPTAQ
Option : Axis type
OPTAXIS
Option : Limit Switch
OPTLS
Option : Creep sensor
OPTCS
1
2
ISB-MXMX-WA-200-30-800-T1-S-A1E-AQ
ISB
Standard
200
MXMX
Battery Less Abso
30
800
T1
Standard cable: Standard lenght
3
No
A1E : left/back
Yes
No
No
No
ISPB-MXMX-WA-200-30-800-T1-S-A1E-AQ
ISPB
High-Precision
200
MXMX
Battery Less Abso
30
800
T1
Standard cable: Standard lenght
3
No
A1E : left/back
Yes
No
No
No
Show compressed display (2 configurable products)
Part information
Similar parts
Request for quote (RFQ)
IAI
- ISB/ISPB - MXMX - 200W
Latest change
21.12.2021 00:05:25
Unit
Keywords
axis Robot
series
Classifications
CNS
CNSERPBASE Object Properties