2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EC-DWS10LCR-50-1-DL

Expand Table
1/5
Order number
CNSORDERNO
Series
SERIES
Type
TYPE
Lead of Ball Screw
LBS [mm]
Clean specifications
MES
Stroke
S [mm]
Cable Type
CTYPE
Cable length
LTC
Option: RCON-EC connection specifications
OPTACR
Option : Brake
OPTB
Option: Air cylinder compatible mounting plate
OPTCS
Option: Digital speed controller mounting direction
OPTMD
Option: 3 position mode specification
OPT3PS
Option : Reversed home specification
OPTREV
Option: PNP
OPTPNP
Option : Power supply 2 system specification
OPTPS
1
EC-DWS10LCR-50-1-DL
EC
DWS10
3
CR
50
Standard cable : Standard length
1
No
No
No
DL : Left side
No
No
No
No
Show compressed display (1 configurable product)
Latest change25.06.2026 02:51:10

Classifications

CNS

CNSERPBASE Object Properties
Type CodeEC-DWS10LCR-50-1-DL
Compare multiple parts
Add at least 2 products with