2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A04090CR

Expand Table
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
COLORX
Brand Description
BRANDDESC
Article number
ARTNUM
Very short description 1
SDESCR1
Very short description 2
SDESCR2
Article description
ARTDESC
International code
INTERCODE
Article type
ARTTYPE
State
STAT
Variant characteristic
VAR
Height
HEIGHT [cm]
1
A04090CR
Architecture
350
Chrome-plated
0.84,0.84,0.84,0.00
INDA
A04090CR
INDA Soap holder Cm13X9 H3
Hotellerie A04090 13X9 CR
INDA ACCESSORIES Hotellerie Soap holder Cm13X9 H3 CR
EAN-13:8010359018627
Standard article
CURRENT
0
3
Show compressed display (1 configurable product)
ShorttextFree-standing soap holder
Latest change22.10.2025 12:38:09
Unit

Classifications

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model