2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AO000629

Expand Table
EN
1/5
IDNR
IDNR
Short Description
DESCSHORT
Long Description
DESCLONG
Product ID of the Manufacturer
MANUID
Delivery Time
DELTIME
Focusable
ARDTE00_FOKUSSIERBAR
With C-mount thread
ARDTEME_MITCMOUNTGEWINDE
Lens connection
ARDTEME_OBJEKTIVANSCHLUSS
1
2
AO000629
accessories optical, Lens Entocentric, Ø49mm 53long, F2/50mm, Minimum distance 300mm, C-mount (1-32 UN 2A), filter thread M40.5x0.5, Aluminum+Glass, 12 megapixel, Focal distance Fixed
Entocentric lenses have a fixed or variable (zoom lenses) angle of beam spread of the optics to the object.They are used for application areas such as presence and placement checks, pick and place applications, feature inspections, color applications, OCR and code reading. The perspective error makes them unsuitable for survey tasks. Telecentric lenses are special optical lenses characterized by having the entrance or exit pupil at infinity. These are mainly used in survey tasks with high repeatability. Particularly if measurements are to be taken with fluctuating object positions (across the image field in X and Y direction) without perspective distortion.The pericentric objectives are designed for easy inspection of holes, cavities and containers. Unlike conventional optics that can only image flat fields of vision, hole inspection optics are specifically designed to image both the bottom of a cavity and its vertical walls.Thanks to the large viewing angle, these lenses are compatible with a wide range of lens diameters and thicknesses.Hole inspection optics are the perfect solution when inspecting a variety of different object shapes such as cylinders, cones, holes, bottles or threaded inspection objects.
AO000629
14
mechanical
Yes
C-mount (1-32 UN 2A)
AO000639
Accessories Optical, Lens Pericentric, Ø40mm 102lang, F4.7 Distance 5-62mm, C-Mount (1-32 UN 2A), Aluminum+Glass, Detector 1/2".
Entocentric lenses have a fixed or variable (zoom lenses) angle of beam spread of the optics to the object.They are used for application areas such as presence and placement checks, pick and place applications, feature inspections, color applications, OCR and code reading. The perspective error makes them unsuitable for survey tasks. Telecentric lenses are special optical lenses characterized by having the entrance or exit pupil at infinity. These are mainly used in survey tasks with high repeatability. Particularly if measurements are to be taken with fluctuating object positions (across the image field in X and Y direction) without perspective distortion.The pericentric objectives are designed for easy inspection of holes, cavities and containers. Unlike conventional optics that can only image flat fields of vision, hole inspection optics are specifically designed to image both the bottom of a cavity and its vertical walls.Thanks to the large viewing angle, these lenses are compatible with a wide range of lens diameters and thicknesses.Hole inspection optics are the perfect solution when inspecting a variety of different object shapes such as cylinders, cones, holes, bottles or threaded inspection objects.
AO000639
40
mechanical
Yes
C-mount (1-32 UN 2A)
Show compressed display (2 products)
Order numberAO000629
Latest change17.07.2025 14:57:39
Unit

Classifications

CNS

CNSERPBASE Object Properties