Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
IWATA MFG. CO., LTD.
Sensor bracket
Combination
Straight type
Straight S type
IWATA MFG. CO., LTD.
Sensor bracket
Combination
Straight type
Straight S type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FSK3SS100-S
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
Mounting pitch
MP
Basic dimension
A [mm]
Dimension
L [mm]
Dimension
P [mm]
Dimension
H [mm]
Dimension
B [mm]
Dimension
D [mm]
Dimension
K [mm]
Dimension
T [mm]
Mass
MASS [g]
order number
CNSORDERNO
1
2
3
4
5
6
SUS304
M3
50
68
8
12
3.4
3.4
5
2.5
12
FSK3SS050-S
SUS304
M3
75
93
8
12
3.4
3.4
5
2.5
16
FSK3SS075-S
SUS304
M3
100
118
8
12
3.4
3.4
5
2.5
20
FSK3SS100-S
SUS304
M4
50
72
10
14
4.5
4.5
6
2.5
14
FSK4SS050-S
SUS304
M4
75
97
10
14
4.5
4.5
6
2.5
19
FSK4SS075-S
SUS304
M4
100
122
10
14
4.5
4.5
6
2.5
24
FSK4SS100-S
Show compressed display (6 products)
Part information
Similar parts
Request for quote (RFQ)
IWATA MFG. CO., LTD.
- Straight S type
Order number
FSK3SS100-S
Latest change
13.01.2022 04:05:58
Unit
Keywords
Combination
Sensor bracket
Straight
Straight type
type
Classifications
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties