Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
IWATA MFG. CO., LTD.
Sensor bracket
Combination
Z Type
Z free type
IWATA MFG. CO., LTD.
Sensor bracket
Combination
Z Type
Z free type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FSK3ZF075-12S
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
Mounting pitch
MP
Basic dimension
A [mm]
Dimension
L [mm]
Dimension
P [mm]
Dimension
H [mm]
Dimension
B [mm]
Dimension
S [mm]
Dimension
T [mm]
Dimension
F [mm]
Dimension
K [mm]
Dimension
E [mm]
Thickness
TX [mm]
Mass
MASS [g]
order number
CNSORDERNO
1
2
3
4
SUS304
M3-8P
75
112.5
8
20
3.4
35
21.5
91
11
8.5
2.5
42
FSK3ZF075-08S
SUS304
M3-12P
75
116.5
12
24
3.4
35
25.5
91
11
8.5
2.5
56
FSK3ZF075-12S
SUS304
M4-10P
75
118.5
10
24
4.5
35
25.5
93
12
9.5
2.5
52
FSK4ZF075-10S
SUS304
M4-12P
75
120.5
12
24
4.5
35
27.5
93
12
9.5
2.5
52
FSK4ZF075-12S
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
IWATA MFG. CO., LTD.
- Z free type
Order number
FSK3ZF075-12S
Latest change
13.01.2022 04:05:58
Unit
Keywords
Combination
Sensor bracket
free type
type
Classifications
CNS
CNSERPBASE Object Properties
Certificate RoHS
YES
CNSPHYPROP Physical Properties