Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
JASPER GROUP
Bourne
JASPER GROUP
Bourne
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Tall Storage - Type Catalog Family
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
always vertical
ALWAYS_VERTICAL
assembly code
ASSEMBLY_CODE
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
depth
DEPTH
description
DESCRIPTION
design option
DESIGN_OPTION
height
HEIGHT
host
HOST
jsi environmental website
JSI_ENVIRONMENTAL_WEBSITE
keynote
KEYNOTE
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
Guest Chair - Type Catalog Family
1
E2020200
0
0
0
26.000
Guest Chair - Single Textile
-1
33.000
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
Lounge Chair - Type Catalog Family
1
E2020200
0
0
0
29.250
Lounge Chair - Single Textile
-1
30.000
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
Racetrack Table, Metal Legs - Type Catalog Family
1
E2020200
0
0
0
42.000
30" h Racetrack Table With Metal Legs, 42" x 72"
-1
30.000
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
Rectangle Table, Metal Legs - Type Catalog Family
1
E2020200
0
0
0
36.000
30" h Rectangle Table With Metal Legs, 36" x 72"
-1
30.000
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
Round Table, Metal Legs - Type Catalog Family
1
E2020200
0
0
0
60.000
36" h Round Table With Metal Legs, 60" Diameter
-1
36.000
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
Square Table, Metal Legs - Type Catalog Family
1
E2020200
0
0
0
42.000
30" h Square Table With Metal Legs, 42" x 42"
-1
30.000
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
BU7504C, Ottoman
1
E2020200
0
0
0
18.000
Ottoman
-1
13.250
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
BU7514D, Counterheight
1
E2020200
0
0
0
18.250
Stool, Counter Height
-1
27.500
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
Stool - Type Catalog Family
1
E2020200
0
0
0
19.500
Stool, Barheight
-1
33.500
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
Mid-Low Storage - Type Catalog Family
1
E2020200
0
0
0
18.000
Low Storage Cabinet, Hinged doors Inner shelves, Open Center Adj. Shelf
-1
24.062
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
Tall Storage - Type Catalog Family
1
E2020200
0
0
0
18.000
Tall Storage Cabinet, Hinged Door Left, Open Cab. Two Adjustable shelves
-1
42.000
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
EC27, Under Surface Power
1
E2020200
0
0
0
0.250
Under Surface Power Unit
-1
2.333
0
12500
Racetrack Table, Wood Legs - Type Catalog Family
1
E2020200
0
0
0
42.000
30" h Racetrack Table With Wood Legs, 42" x 72"
-1
30.000
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
BU2448-17TTWL, Rec Coffee Table 24x48
1
E2020200
0
0
0
2.000
Rectangular Coffee Table 24"x48", 17" H
-1
1.417
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
Rectangle Table, Wood Legs - Type Catalog Family
1
E2020200
0
0
0
36.000
30" h Rectangle Table With Wood Legs, 36" x 72"
-1
30.000
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
BU42-17RDWL, Rd Coffee Table 42" D
1
E2020200
0
0
0
3.500
Round Coffee Table 42" Dia, 17" H
-1
1.417
0
http://www.svxfurniture.com/svx_sustainability_intro.php
12500
BU24-21RDWL, Rd Side Table 24" D
1
E2020200
0
0
0
2.000
Round Side Table 24" Dia , 21" H
-1
1.750
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
BU36-17RDWL, Rd Coffee Table 36" D
1
E2020200
0
0
0
3.000
Round Coffee Table 36" Dia, 17" H
-1
1.417
0
http://www.svxfurniture.com/svx_sustainability_intro.php
12500
BU60-30RDWL - 30h Rd Table, Wood Legs, 60 Dia
1
E2020200
0
0
0
60.000
30" h Round Table With Wood Legs, 60" Diameter
-1
30.000
0
http://www.jsifurniture.com/jsi_sustainability_intro.php
12500
Show compressed display (26 products)
Part information
Similar parts
Request for quote (RFQ)
JASPER GROUP
- Bourne
Order number
Tall Storage - Type Catalog Family
Latest change
03.03.2021 09:16:21
Unit
Keywords
GROUP
JASPER
Classifications
CNS
CNSERPBASE Object Properties