Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Knowles
Hearing Health Components
Hearing Aid Components & Accessories
Hearing Instruments Microphones
TMBTM Series
TM-23546-C36
Knowles
...
Hearing Aid Components & Accessories
Hearing Instruments Microphones
TMBTM Series
TM-23546-C36
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
tm_23546_c3656d618731dff6ddbb37cff0000940c19
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
dimensions
DIMENSIONS
electrical rolloff
ELECTRICAL_ROLLOFF
family
FAMILY
khz sensitivity
KHZ_SENSITIVITY
noise max
NOISE_MAX
port location
PORT_LOCATION
response
RESPONSE
name
NAME
1
tm_23546_c3656d618731dff6ddbb37cff0000940c19
3.61mm x 3.61mm x 1.30mm (.142in x .142in x .051in)
na
TMBTM
-54.5
31
12B
Standard
tm_23546_c3656d618731dff6ddbb37cff0000940c19
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Knowles
- TM-23546-C36
Order number
tm_23546_c3656d618731dff6ddbb37cff0000940c19
Latest change
07.02.2023 09:40:01
Unit
Keywords
Accessories
Components
Health
Hearing
Hearing Aid
Instruments
Microphones
Series
Classifications
CNS
CNSERPBASE Object Properties