2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9JMCLYPWZ

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
type of source
TYPE_OF_SOURCE
number of sources
NUMBER_OF_SOURCES
color temp. - source
COLOR_TEMP____SOURCE
color rendering / SDCM
COLOR_RENDERING___SDCM
source lifespan
SOURCE_LIFESPAN
power, flux
POWER__FLUX
optic, UGR
OPTIC__UGR
ingress protection
INGRESS_PROTECTION
protection class
PROTECTION_CLASS
power supply
POWER_SUPPLY
driver
DRIVER
installation
INSTALLATION
1
9JMCLYPWZ
Ray KN
LED module
1
2700K
CRI90
50000h
8W 254lm
93° 111 - 20UGR 24UGR
IP20
I
230V 50/60Hz
built-in
surface-mounted, wall
Show compressed display (1 product)
Order number9JMCLYPWZ
Latest change13.02.2025 12:41:42
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties