2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Y2F2IBSTQ

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
acoustic group
ACOUSTIC_GROUP
cartridge diameter
CARTRIDGE_DIAMETER
code
CODE
connecting hose length
CONNECTING_HOSE_LENGTH
ean
EAN
easy installation system included
EASY_INSTALLATION_SYSTEM_INCLUDED
finish
FINISH
flow class
FLOW_CLASS
method of installation
METHOD_OF_INSTALLATION
range of spout
RANGE_OF_SPOUT
service at customer’s location
SERVICE_AT_CUSTOMER_S_LOCATION
total mixer height
TOTAL_MIXER_HEIGHT
type of cartridge
TYPE_OF_CARTRIDGE
type of handle
TYPE_OF_HANDLE
1
Y2F2IBSTQ
I - ≤ 20 dB
35 mm
BQX 768D
500 mm
5907791125446
Yes
Black granite
A ≤ 15 lmin
Upright
182 mm
Yes
318 mm
Ceramic
Single lever
Show compressed display (1 product)
Order numberY2F2IBSTQ
Latest change07.01.2025 12:47:59
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberY2F2IBSTQ