Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Lion Precision
Drivers
Capacitive Drives
CPL591 1 channel
Lion Precision
Drivers
Capacitive Drives
CPL591 1 channel
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PLQ841SU6
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
error band
ERROR_BAND
linearity error
LINEARITY_ERROR
meets ansi/asme b5.54 standard
MEETS_ANSI_ASME_B5_54_STANDARD
operating temperature
OPERATING_TEMPERATURE
output impedance
OUTPUT_IMPEDANCE
output max current
OUTPUT_MAX_CURRENT
output max voltage
OUTPUT_MAX_VOLTAGE
probe interchangeability
PROBE_INTERCHANGEABILITY
standard bandwidth (-3 db)
STANDARD_BANDWIDTH___3_DB_
thermal stability
THERMAL_STABILITY
typical oscillator frequency
TYPICAL_OSCILLATOR_FREQUENCY
zero adjustment range
ZERO_ADJUSTMENT_RANGE
name
NAME
1
PLQ841SU6
0.2% F. S
0.1% F. S
Yes
4 -50°C
0 Ω
10 mA
±11 VDC
Typical sensitivity variation for same probe model: 10%
Selectable: 100 Hz, 1 kHz, 10 kHz, 15 kHz Bandwidths are -10%+30%
0.04 % F.S. / ºC
Probe cable < 12 feet: 1 MHz Probe cable > 12 feet: 500 kHz
Within 50% of calibrated range
PLQ841SU6
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Lion Precision
- CPL591 1 channel
Order number
PLQ841SU6
Latest change
18.06.2024 13:13:37
Unit
Keywords
Capacitive
Drivers
Drives
Precision
channel
Classifications
CNS
CNSERPBASE Object Properties