2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

OOUYRNHR6

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
amps
AMPS
angle
ANGLE
anglecalc
ANGLECALC
apparent load
APPARENT_LOAD
assembly code
ASSEMBLY_CODE
calculate coefficient of utilization
CALCULATE_COEFFICIENT_OF_UTILIZATION
coefficient of utilization
COEFFICIENT_OF_UTILIZATION
connector description
CONNECTOR_DESCRIPTION
control note
CONTROL_NOTE
contruction note
CONTRUCTION_NOTE
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
1
2
OOUYRNHR6
0.333
0
0
0.016
D5020200
0
1
Connector for Electrical Power
Please refer to the products' specification sheet before making decisions on dontrol options. Restrictions apply.
Fixture length 1', 2', 3' and 4' only, not to be changed without consulting manufacturer
0
0
4
The Lumenfacade Nano is a high-efficiency linear LED luminaire that goes where no facade lighting has gone before. Available in 12 in, 24 in, 36 in or 48 in sections, the Lumenfacade Nano is the right fit for general urban structures, historical buildings and those hardest to reach places. The Lumenfacade Nano packs all the bells and whistles of the larger members of the Lumenfacade family and can be configured with a wide number of options, including: optics for grazing, floodlighting or wall washing; a choice of outputs; various color temperatures or static colors; various mounting options, finishes, accessories and controls. The Lumenfacade Nano is also available with a unique asymmetric distribution, providing exceptional uniformity and brightness for walls and signage.
AY3E68TPO
0.000
0
0
0
0
4
Photometrics for Lumenfacade Nano Fixture
Show compressed display (2 products)
Order numberOOUYRNHR6
Latest change20.06.2024 07:01:05
Unit

Classifications

CNS

CNSERPBASE Object Properties