2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MNDZRITVS

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
amps
AMPS
apparent load
APPARENT_LOAD
assembly code
ASSEMBLY_CODE
brand
BRAND
calculate coefficient of utilization
CALCULATE_COEFFICIENT_OF_UTILIZATION
coefficient of utilization
COEFFICIENT_OF_UTILIZATION
color filter
COLOR_FILTER
connector description
CONNECTOR_DESCRIPTION
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
1
MNDZRITVS
0.042
0.005
D5020200
Lumenpulse
0
1
16777215
Connector for Electrical Power
0
0
4
Lumencove - XT Direct View
-1
Show compressed display (1 product)
Order numberMNDZRITVS
Latest change20.06.2024 07:01:06
Unit