2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

634LBOR9N

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
apparent load
APPARENT_LOAD
assembly code
ASSEMBLY_CODE
calculate coefficient of utilization
CALCULATE_COEFFICIENT_OF_UTILIZATION
coefficient of utilization
COEFFICIENT_OF_UTILIZATION
color filter
COLOR_FILTER
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
depth
DEPTH
description
DESCRIPTION
design option
DESIGN_OPTION
dimming lamp color temperature shift
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
emit from rectangle length
EMIT_FROM_RECTANGLE_LENGTH
1
2
3
4
XOWGH4KNQ
7.900
D5020200
0
0
16777215
0
0
48.000
6.375
Square & Rectangle Recessed Regressed Luminaire
-1
0
23.250
634LBOR9N
7.800
D5020200
0
0
16777215
0
0
48.000
6.375
Square & Rectangle Recessed Regressed Luminaire
-1
0
11.250
1MZ86LV2F
3.000
D5020200
0
0
16777215
0
0
48.000
6.375
Square & Rectangle Recessed Regressed Luminaire
-1
0
5.250
2943Z7EZH
14.500
D5020200
0
0
16777215
0
0
48.000
6.375
Square & Rectangle Recessed Regressed Luminaire
-1
0
47.250
Show compressed display (4 products)
Order number634LBOR9N
Latest change27.06.2024 09:00:23
Unit

Classifications

CNS

CNSERPBASE Object Properties