2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5EB9Z0XLV

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
accelerometers/gyros/mags
ACCELEROMETERS_GYROS_MAGS
barometer
BAROMETER
conformal coating
CONFORMAL_COATING
connectors
CONNECTORS
custom carrier board support
CUSTOM_CARRIER_BOARD_SUPPORT
dimensions
DIMENSIONS
extended testing and burn in
EXTENDED_TESTING_AND_BURN_IN
flash
FLASH
fram
FRAM
interfaces and protocols
INTERFACES_AND_PROTOCOLS
1
5EB9Z0XLV
3x Accelerometers , 3x Gyros, 1x Magnetometer
Infineon DPS310 barometer (Very smooth and NO light sensitivity)
Yes
-Molex PicoClasp -External MicroUSB
No
Width 20mm (0.79”) Length 32mm (1.26”)
Yes
2 MB
256kb
6x UART (serial ports) [3x with HW flow control,1x FRSky Telemetry (D or X types), 1x Console & 1x GPS+I2C].1x PPM sum input signal 8x PWM outputs (all DShot capable) 1x RSSI (PWM or voltage) input 1x I2C 1x SPI 1x CAN 1x JTAG (TC2030 Connector) 3x Ultra low noise LDO voltage regulator Supported RC input protocols Spektrum DSM/DSM2/DSM-X® Satellite compatible input and binding. Futaba S.BUS® & S.BUS2® compatible input. FRSky Telemetry port output. Graupner SUMD. Yuneec ST24.
Show compressed display (1 product)
Order number5EB9Z0XLV
Latest change05.07.2024 08:04:53
Unit

Classifications

CNS

CNSERPBASE Object Properties