Rare earth magnets synchronous brushless servo motor 60W to 8kW rated output power Up to 5000 rpm servomotor speed Insulation class F IP 65 rating for motor casing RAL 9005 black powder coating PT 1000 thermal protection (excluding TC 40) Shaft balance grade G 2.5, to ISO 1940 Keyed or keyless shaft Feedback 2-pole resolver, TTL encoder, multi-turn absolute encoder (Hiperface) Connection cables for TC 40 90° rotary connectors (IP 67) for all other models Optional zero backlash, permanent magnet emergency brake Optional shaft oil seal UL certification
Tetra Motors & Tetra Compact Brushless servo motor The Tetra and Tetra Compact models steal the show in industrial applications ranging from material processing to packaging and robotics, all the way to applications in the medical sector. These ac synchronous and brushless dc motors are designed with reliability and versatility in mind, giving machine manufacturers the possibility to choose different windings, connections and feedback types depending on the specific motion profile. The combination with BL Smart Servo, our brushless servo motor controller, ensures advanced and flexible motion control with a multi connectivity and multi feedback drive responding punctually to an extensive variety of automation needs.