Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
NieRuf
Valves
Needle valves
needle valve for steam 1 inch NV03 stainless steel 1.4571
NieRuf
Valves
Needle valves
needle valve for steam 1 inch NV03 stainless steel 1.4571
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MU9OYUVOG
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
connection
CONNECTION
design
DESIGN
diameter
DIAMETER
handwheel
HANDWHEEL
kv-value m3h
KV_VALUE_M3H
manufacturer
MANUFACTURER
material
MATERIAL
material head
MATERIAL_HEAD
media
MEDIA
pressure range
PRESSURE_RANGE
product
PRODUCT
product feature
PRODUCT_FEATURE
seal
SEAL
spindle
SPINDLE
temperature
TEMPERATURE
1
MU9OYUVOG
female thread
block execution
1 inch
steel plate
2,20
NieRuf
stainless steel 1.4571
stainless steel 1.4571
steam
up to max. 200 bar
needle valve for steam
For precise control of the media. Ideal for control a flow in the system. Suitable for steam.
Graphite
stainless steel 1.4571
up to max. +250°C
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
NieRuf
- needle valve for steam 1 inch NV03 stainless steel 1.4571
Order number
MU9OYUVOG
Latest change
30.09.2024 14:45:27
Unit
Keywords
Needle valves
Valves
inch
needle valve
stainless steel
steam
Classifications
CNS
CNSERPBASE Object Properties