Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
NieRuf
Valves
Solenoid valve
Solenoid valve d 25 PP KV04 FKM 230V 50Hz
NieRuf
Valves
Solenoid valve
Solenoid valve d 25 PP KV04 FKM 230V 50Hz
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
YY54RNSZ3
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
connection
CONNECTION
control
CONTROL
design
DESIGN
diameter
DIAMETER
duty
DUTY
flow rate
FLOW_RATE
function
FUNCTION
installation position
INSTALLATION_POSITION
manufacturer
MANUFACTURER
material
MATERIAL
max. pressure
MAX__PRESSURE
media
MEDIA
plug socket
PLUG_SOCKET
power consumption
POWER_CONSUMPTION
product
PRODUCT
1
YY54RNSZ3
d25
pilot operated
seat valve with membrane
DN20
100% ED
9,8 m³h
NC - normally closed
solenoid preferably above
NieRuf
PP
0,3 - 6 bar
liquid and gaseous media
IP65 with plug socket mounted
6,5 VA
Solenoid valve
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
NieRuf
- Solenoid valve d 25 PP KV04 FKM 230V 50Hz
Order number
YY54RNSZ3
Latest change
30.09.2024 14:46:09
Unit
Keywords
Solenoid valve
Valves
Classifications
CNS
CNSERPBASE Object Properties