Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
O'Keeffe's
Ladder Standard Access 503A
O'Keeffe's
Ladder Standard Access 503A
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ladder_standard_access_503a_24in_width_HI
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
VARIANTNAME
VARIANTNAME
VARIANTLOD
VARIANTLOD
numrungcalcd
NUMRUNGCALCD
numrungcalcc
NUMRUNGCALCC
numrungcalca
NUMRUNGCALCA [Feet]
Weight Net (Kg)
WEIGHTNETKG
Region South America
REGIONSOUTHAMERICA
Region Oceania
REGIONOCEANIA
Region North America
REGIONNORTHAMERICA
Region Middle East
REGIONMIDDLEEAST
Region Europe
REGIONEUROPE
Region Asia
REGIONASIA
Region Antarctica
REGIONANTARCTICA
Region Africa
REGIONAFRICA
QR code
QRCODE
1
24in Width
HI
10.000
9.000
1.360
0.000
All
All
All
All
All
All
All
All
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
O'Keeffe's
- Ladder Standard Access 503A
Latest change
18.03.2020 13:39:06
Unit
Keywords
Access
Ladder
Standard
Classifications
By BIM categories
BIM_STAIRS_STAIR_ELEMENTS Stairs / stair elements
CNS
CNSERPBASE Object Properties
OmniClass 2006
23-30_70_17_14 23-30 70 17 14 Vertical Ladders
OmniClass
23-17 23 15 13 23-17 23 15 13 - Vertical Ladders
Uniclass2015
35_10_30_60 35 10 30 60 - Permanently-fixed roof ladder systems