Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Pixsys
Timers - Counters
Pixsys
Timers - Counters
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6O9F7KIM4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
certifications
CERTIFICATIONS
dimensions
DIMENSIONS
material
MATERIAL
operating conditions
OPERATING_CONDITIONS
sealing
SEALING
weight
WEIGHT
name
NAME
1
2
3
6O9F7KIM4
CE, UL
96x48 (Front panel) x 48 mm (18Din)
Box polycarbonate V0. Front cover silicone rubber
Temperature 0..45 °C, humidity 35..95 RH%, max altitude 2000m
Front panel IP65, Box and terminal blocks IP20
Approx. 165 g
6O9F7KIM4
HYOX6B5ZF
CE, UL
74 x 32 x 53 mm
Box Noryl UL94V1 self-extinguishing; Front panel PC ABS UL94V0 self-extinguishing
Temperature 0-45 °C, humidity 35..95 RU%
Front panel IP65, Box and terminal blocks IP20
Approx. 100 g
HYOX6B5ZF
Z2M2FX0W9
CE, UL
48 x 48 x 107 mm
Front panel Polycarbonate UL94V0, Box Self-extinguishing polycarbonate
Temperature 0..45 °C, humidity 35..95 RH%
Front panel IP65, Box and terminal blocks IP20
Approx. 350 g
Z2M2FX0W9
Show compressed display (3 products)
Part information
Similar parts
Request for quote (RFQ)
Pixsys
- Timers - Counters
Order number
6O9F7KIM4
Latest change
20.06.2024 06:26:25
Unit
Keywords
Counters
Timers
Classifications
CNS
CNSERPBASE Object Properties