2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MLLK6Z707

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
description
DESCRIPTION
maximum laser power
MAXIMUM_LASER_POWER
measuring period, typical
MEASURING_PERIOD__TYPICAL
wavelength
WAVELENGTH
name
NAME
1
2
3
MLLK6Z707
The FocusParameterMonitor (FPM) enables rapid determination of laser beam parameters. The measuring processes are completely controlled from the existing machine programs.Measure laser beams quicklyThe FocusParameterMonitor (FPM) is the first system on the market that allows quick determination of the laser beam parameters in the process zone. Its advantages It can easily be integrated into the system, and moreover the fieldbus interface (PROFINET, PROFIBUS) provides easy connection to many industrial control systems and networks.The FPM was initially conceived for laser beam measurement on a special application – laser welding pliers. It consists of three main components the power measurement unit, the beam analysis unit and the fieldbus interface. These components are built into a stable aluminium housing. An electrically driven closing device protects the beam inlet from contamination; as does an interchangeable protective glass, which is flushed out with compressed air.The beam parameters in the process zone are measured periodically. These automated checks form the basis for reliable process quality.
8 kW
0.3 s (for beam measurement)
1030–1090 nm
MLLK6Z707
8ES9WDP60
The FocusParameterMonitor (FPM) enables rapid determination of laser beam parameters. The measuring processes are completely controlled from the existing machine programs.Measure laser beams quicklyThe FocusParameterMonitor (FPM) is the first system on the market that allows quick determination of the laser beam parameters in the process zone. Its advantages It can easily be integrated into the system, and moreover the fieldbus interface (PROFINET, PROFIBUS) provides easy connection to many industrial control systems and networks.The FPM was initially conceived for laser beam measurement on a special application – laser welding pliers. It consists of three main components the power measurement unit, the beam analysis unit and the fieldbus interface. These components are built into a stable aluminium housing. An electrically driven closing device protects the beam inlet from contamination; as does an interchangeable protective glass, which is flushed out with compressed air.The beam parameters in the process zone are measured periodically. These automated checks form the basis for reliable process quality.
8 kW
0.3 s (for beam measurement)
1030–1090 nm
8ES9WDP60
LCCNZ7WBY
The FocusParameterMonitor (FPM) enables rapid determination of laser beam parameters. The measuring processes are completely controlled from the existing machine programs.Measure laser beams quicklyThe FocusParameterMonitor (FPM) is the first system on the market that allows quick determination of the laser beam parameters in the process zone. Its advantages It can easily be integrated into the system, and moreover the fieldbus interface (PROFINET, PROFIBUS) provides easy connection to many industrial control systems and networks.The FPM was initially conceived for laser beam measurement on a special application – laser welding pliers. It consists of three main components the power measurement unit, the beam analysis unit and the fieldbus interface. These components are built into a stable aluminium housing. An electrically driven closing device protects the beam inlet from contamination; as does an interchangeable protective glass, which is flushed out with compressed air.The beam parameters in the process zone are measured periodically. These automated checks form the basis for reliable process quality.
8 kW
0.3 s (for beam measurement)
1030–1090 nm
LCCNZ7WBY
Show compressed display (3 products)
Order numberMLLK6Z707
Latest change03.07.2024 10:56:26
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberMLLK6Z707