2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LPQ4Q4DLP

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
elastomer seals
ELASTOMER_SEALS
elegant chrome details
ELEGANT_CHROME_DETAILS
fixing system
FIXING_SYSTEM
glass 6 mm
GLASS_6_MM
magnetic strip
MAGNETIC_STRIP
montage without a shower tray
MONTAGE_WITHOUT_A_SHOWER_TRAY
tubular hinge
TUBULAR_HINGE
up and down mechanism
UP_AND_DOWN_MECHANISM
1
LPQ4Q4DLP
This shower enclosure might be mounted on the shower tray as well as directly on the floor.
ensures tightness of the cabin.
Wall mounting system with profiles allowing leveling the curvature of the wall.
Safety glass, tempered with thickness 6 mm, compatible with standard PNEN 121501.
resistant to temperature and humidity changes.
As a standard all the components need for shower enclosure assembling are added to the product, when ever it is the enclosure with or without a threshold. All nesesery instructions can be found in assembly manual.
Enables opening the door to the inside and outside of the cabin.
Prevents the damage of the gasket and guarantees quiet and trouble-free operation.
Show compressed display (1 product)
Order numberLPQ4Q4DLP
Latest change23.12.2024 11:04:03
Unit

Classifications

CNS

CNSERPBASE Object Properties