2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YR6MIUTPO

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
elastomer seals
ELASTOMER_SEALS
elegant chrome details
ELEGANT_CHROME_DETAILS
fixing system
FIXING_SYSTEM
glass 8 mm
GLASS_8_MM
magnetic strip
MAGNETIC_STRIP
montage without a shower tray
MONTAGE_WITHOUT_A_SHOWER_TRAY
slider
SLIDER
tilting door
TILTING_DOOR
1
YR6MIUTPO
This shower enclosure might be mounted on the shower tray as well as directly on the floor.
ensures tightness of the cabin.
Wall mounting system with profiles allowing leveling the curvature of the wall.
Safety glass, tempered with thickness 8 mm, compatible with standard PNEN 121501.
resistant to temperature and humidity changes.
As a standard all the components need for shower enclosure assembling are added to the product, when ever it is the enclosure with or without a threshold. All nesesery instructions can be found in assembly manual.
Subtle slider guarantees the door open silently.
It is possible to unlock and tilt the door to clean the cabin.
Show compressed display (1 product)
Order numberYR6MIUTPO
Latest change23.12.2024 11:04:04
Unit

Classifications

CNS

CNSERPBASE Object Properties