2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BAHXXSQEJ

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
elastomer seals
ELASTOMER_SEALS
elegant chrome details
ELEGANT_CHROME_DETAILS
fixing system
FIXING_SYSTEM
flush fitting
FLUSH_FITTING
glass 6 mm
GLASS_6_MM
magnetic strip
MAGNETIC_STRIP
montage without a shower tray
MONTAGE_WITHOUT_A_SHOWER_TRAY
up and down mechanism
UP_AND_DOWN_MECHANISM
1
BAHXXSQEJ
This shower enclosure might be mounted on the shower tray as well as directly on the floor.
ensures tightness of the cabin.
Wall mounting system with profiles allowing leveling the curvature of the wall.
The hinges are flush-fitted with the glass pane - a flat surface facilitates the process of keeping the shower enclosure clean.
Safety glass, tempered with thickness 6 mm, compatible with standard PNEN 121501.
resistant to temperature and humidity changes.
As a standard all the components need for shower enclosure assembling are added to the product, when ever it is the enclosure with or without a threshold. All nesesery instructions can be found in assembly manual.
Prevents the damage of the gasket and guarantees quiet and trouble-free operation.
Show compressed display (1 product)
Order numberBAHXXSQEJ
Latest change23.12.2024 11:04:04
Unit

Classifications

CNS

CNSERPBASE Object Properties