2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EA38112 M12D – 12 in. x 200 ft. Heavy Duty 12 V DC Motor Driven Pressure Wash Hose Reel

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
hose i.d.
HOSE_I_D_
hose included
HOSE_INCLUDED
hose length
HOSE_LENGTH
hose o.d.
HOSE_O_D_
inlet
INLET
max temperature
MAX_TEMPERATURE
pressure
PRESSURE
reel outlet
REEL_OUTLET
series
SERIES
upc
UPC
weight
WEIGHT
name
NAME
1
2
3
4
5
6
7
8
9
10
11
12
CA38106 M – 12 in. x 100 ft. Heavy Duty Hand Crank Hose Reel
12
No
100'
1.188
12 NPT(F)
210 °F
5000 psi
12 NPT(F)
30000
699567000990
41 lbs
CA38106 M – 12 in. x 100 ft. Heavy Duty Hand Crank Hose Reel
CA38118 M – 12 in. x 325 ft. Heavy Duty Hand Crank Hose Reel
12
No
325'
0.85
12 NPT(F)
210 °F
5000 psi
12 NPT(F)
30000
699567019398
51 lbs
CA38118 M – 12 in. x 325 ft. Heavy Duty Hand Crank Hose Reel
CA38112 M – 12 in. x 200 ft. Heavy Duty Hand Crank Hose Reel
12
No
200'
0.85
12 NPT(F)
210 °F
5000 psi
12 NPT(F)
30000
699567001003
46 lbs
CA38112 M – 12 in. x 200 ft. Heavy Duty Hand Crank Hose Reel
CA38122 M – 12 in. x 400 ft. Heavy Duty Hand Crank Hose Reel
12
No
400'
0.85
12 NPT(F)
210 °F
5000 psi
12 NPT(F)
30000
699567019404
CA38122 M – 12 in. x 400 ft. Heavy Duty Hand Crank Hose Reel
H18006 M – 38 in. x 100 ft. Hand Crank Hose Reel
38
No
100'
0.73
12 NPT(F)
212 °F
5000 psi
12 NPT(F)
H
699567002758
31 lbs
H18006 M – 38 in. x 100 ft. Hand Crank Hose Reel
EA38112 M12D – 12 in. x 200 ft. Heavy Duty 12 V DC Motor Driven Pressure Wash Hose Reel
12
No
200'
0.85
12 NPT(F)
210 °F
5000 psi
12 NPT(F)
30000
699567003625
71 lbs
EA38112 M12D – 12 in. x 200 ft. Heavy Duty 12 V DC Motor Driven Pressure Wash Hose Reel
PW7600 OHP – 38 in. x 50 ft. Heavy Duty Pressure Wash Hose Reel
38
No
50'
0.73
12 NPT(F)
212 °F
5000 psi
38 NPT(F)
7000
699567005681
43 lbs
PW7600 OHP – 38 in. x 50 ft. Heavy Duty Pressure Wash Hose Reel
PW81000 OHP – 38 in. x 100 ft. Heavy Duty Pressure Wash Hose Reel
38
No
100'
0.73
12 NPT(F)
212 °F
5000 psi
38 NPT(F)
80000
699567002741
86 lbs
PW81000 OHP – 38 in. x 100 ft. Heavy Duty Pressure Wash Hose Reel
PW7650 OHP – 38 in. x 50 ft. Heavy Duty Pressure Wash Hose Reel
38
Yes
50'
0.73
12 NPT(F)
212 °F
4800 psi
38 NPT(F)
7000
699567006169
60 lbs
PW7650 OHP – 38 in. x 50 ft. Heavy Duty Pressure Wash Hose Reel
PW81100 OHP – 38 in. x 100 ft. Heavy Duty Pressure Wash Hose Reel
38
Yes
100'
0.73
12 NPT(F)
212 °F
4800 psi
38 NPT(F)
80000
699567024507
119 lbs
PW81100 OHP – 38 in. x 100 ft. Heavy Duty Pressure Wash Hose Reel
PWD76005 OHP – 38 in. x 75 ft. Heavy Duty Pressure Wash Hose Reel
38
No
75'
0.73
12 NPT(F)
212 °F
5000 psi
38 NPT(F)
HD70000
699567018087
60 lbs
PWD76005 OHP – 38 in. x 75 ft. Heavy Duty Pressure Wash Hose Reel
PWD76075 OHP – 38 in. x 75 ft. Heavy Duty Pressure Wash Hose Reel
38
Yes
75'
0.73
12 NPT(F)
212 °F
4800 psi
38 NPT(F)
HD70000
699567017943
90 lbs
PWD76075 OHP – 38 in. x 75 ft. Heavy Duty Pressure Wash Hose Reel
Show compressed display (12 products)
Order numberEA38112 M12D – 12 in. x 200 ft. Heavy Duty 12 V DC Motor Driven Pressure Wash Hose Reel
Latest change27.08.2020 10:41:57
Unit

Classifications

CNS

CNSERPBASE Object Properties