2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

F1OPDOOWT

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Mounting style
MOUNTING_STYLE
Material
MATERIAL
Finish
FINISH
Holding force
HOLDING_FORCE
Clamping force
CLAMPING_FORCE
Stroke range
STROKE_RANGE
Weight
WEIGHT
Supplied with
SUPPLIED_WITH
1
F1OPDOOWT
CP85 Push Pull
Base
Heavy Gauge Steel
Chemi Black
1200daN close to body
520daN
52mm
1500g
M10x75mm spindle
Show compressed display (1 product)
Order numberF1OPDOOWT
Latest change09.05.2025 05:45:01
Unit

Classifications

CNS

CNSERPBASE Object Properties